Skip to content Skip to navigation menu

arium® advance EDI pure water systems

First-class Type 2 water: The arium® advance EDI Type 2 water system features the highest ion retention at rates of up to 10 l/h. Directly connected to your potable feed water source, this system consistently delivers pure water of the highest quality with a resistivity of 5 to 15 MΩ·cm. Its proprietary, patented electrodeionization technology (EDI), combined with its intelligent iJust software, optimises your water usage and ensures time- and labor-saving operation.

   

Choose your product

Products (4)

arium® advanced EDI Bench-Top Unit

First-class Type 2 water: The arium® advance EDI Type 2 water system features the highest ion retention at rates of up to 5 l/h. Directly connected to your potable feed water source, this system consistently delivers pure water of the highest quality with a resistivity of 5 to 15 MΩ·cm. Its proprietary, patented electrodeionization technology (EDI), combined with its intelligent iJust software, optimizes your water usage and ensures time- and labor-saving operation.

arium® advance EDI pure water systems

First-class Type 2 water: The arium® advance EDI Type 2 water system features the highest ion retention at rates of up to 10 l/h. Directly connected to your potable feed water source, this system consistently delivers pure water of the highest quality with a resistivity of 5 to 15 MΩ·cm. Its proprietary, patented electrodeionization technology (EDI), combined with its intelligent iJust software, optimises your water usage and ensures time- and labor-saving operation.

arium® advanced EDI Wall-Mounted Unit

First-class Type 2 water: The arium® advance EDI Type 2 water system features the highest ion retention at rates of up to 5 l/h. Directly connected to your potable feed water source, this system consistently delivers pure water of the highest quality with a resistivity of 5 to 15 MΩ·cm. Its proprietary, patented electrodeionization technology (EDI), combined with its intelligent iJust software, optimizes your water usage and ensures time- and labor-saving operation.

arium® advance EDI pure water systems

First-class Type 2 water: The arium® advance EDI Type 2 water system features the highest ion retention at rates of up to 10 l/h. Directly connected to your potable feed water source, this system consistently delivers pure water of the highest quality with a resistivity of 5 to 15 MΩ·cm. Its proprietary, patented electrodeionization technology (EDI), combined with its intelligent iJust software, optimises your water usage and ensures time- and labor-saving operation.

The arium® advance EDI consistently delivers Type 2 water of the best quality at rates of up to 10 l/h. This system makes the best use of your valuable water resources by automatically optimizing water usage with its intelligent I-Just software. Moreover, the arium® advance EDI attains the highest retention rates of ions, while providing an optimum yield of purified water. As a result, the arium® advance EDI reliably removes oxidants, heavy metal ions and particulates from feed water.

Unlike conventional water purification systems, this arium® system is designed with you and your busy-day schedule in mind: its unique, touch-function display, along with intuitive menu navigation, takes out the guesswork and puts in total ease of operation.

Pure water produced by arium® advance EDI is stored in the unique, closed arium® bagtank system, which reliably protects your purified water from secondary contamination. This ensures that you obtain the best water quality and, therefore, reproducible results.

Standard Applications:

  • Pure water for preparation of microbiological media and reagents
  • Pure water for preparation of solutions for chemical analysis and synthesis
  • Histology
  • ELISA, RIA
  • Pure water for preparation of buffers and pH solutions
  • Purification of feed water for laboratory instruments, such as autoclaves, glassware dishwashers, humidifiers, water baths, etc.

iJust

Compared with conventional water systems, the arium advance EDI with its iJust software makes the best use of your initial feed water conditions and water resources. Intelligent iJust enhances the quality of purified water, reduces water usage and calculates the optimal cleaning cycles for the system.

Display with Touch Function

Navigate easily and intuitively using the clearly structured arium® menu – a light touch on the display is all it takes for error-free control, even while you’re wearing gloves.

Major Advantages of arium® advance EDI:

The arium® integrates perfectly into your given space requirements in the lab, whether as a bench-top, wall-mounted or a built-in unit.

  • The highest Type 2 water quality at all times
  • Optimized, lean and green water usage
  • Guaranteed longer life of downstream ultrapure water systems
  • Total ease of use
  • High system flexibility to meet your specific needs

Brochure

arium® Wasseraufbereitungssysteme
de 1.8 MB
宣传手册:实验室纯水系统精简目录
zh 15.3 MB
arium® Water Purification Systems
en 4.9 MB

Datasheet

arium® Dosierpistole — Die Lösung für mehr Flexibilität im Labor.
de 276.7 kB
arium® Dispenser Gun — The solution for greater flexibility in the laboratory.
en 294.3 kB
arium® Water Guard
de 73.9 kB
arium® Water Guard
en 73.5 kB
arium® Water Guard
fr 73.9 kB
arium® Water Guard
it 73.8 kB
arium® Water Guard
es 74.0 kB
arium® advance EDI — Tecnologia di deionizzazione elettrochimica affidabile e all’avanguardia
it 855.9 kB
arium® advance EDI — Esencial Electrodo de Ionización Fiable
es 856.4 kB
arium® advance EDI — Désionisation électrochimique parfaitement fiable
fr 857.1 kB
arium® advance EDI — A mais confiável Eletro Deionização
pt 849.9 kB
arium® advance EDI — Максимально надёжная электрохимическая деионизация
ru 997.3 kB
Datasheet Service LPS Installation Lab Water
en 469.4 kB
Datasheet Service LPS Installation Lab Water
de 482.2 kB
Datasheet Service LPS IQ-OQ Lab Water
en 417.9 kB
Datasheet Service LPS IQ-OQ Lab Water
de 429.1 kB
Datasheet Service LPS Preventative Maintenance Lab Water
en 439.6 kB
Data Service LPS Preventative Maintenance Lab Water
de 448.7 kB
arium® advance EDI — Ultimativ zuverlässige Elektrodeionisierung
de 853.5 kB
arium® advance EDI — Ultimate Reliable Electrode Ionization
en 450.3 kB

User Manual

arium® bagtank
en 1.9 MB
Arium® Bag 20
Arium® Bag 20
Item no.: H2O-CBS-20

$129.00

Consumables for lab water systems. From pre-treatment cartridges over polishing packs and RO-membranes to upgrade kits you find everything necessary for your daily work with arium® lab water systems.

Arium® Bag 50
Arium® Bag 50
Item no.: H2O-CBS-50

$160.00

Consumables for lab water systems. From pre-treatment cartridges over polishing packs and RO-membranes to upgrade kits you find everything necessary for your daily work with arium® lab water systems.

Arium® RO Cleaning Set
Arium® RO Cleaning Set
Item no.: H2O-CCS

$84.00

Consumables for lab water systems. From pre-treatment cartridges over polishing packs and RO-membranes to upgrade kits you find everything necessary for your daily work with arium® lab water systems.

Arium<sup>®</sup> SterilePlus
Arium® SterilePlus
Item no.: 5441307H4--CE

$120.00

Arium® Distribution Pump 240 VAC

Lab water system accessories. Dispense guns, water storage tanks, water guards, conductivity meters or printers - Sartorius offers a broad range of accessories to assist your daily work with the arium® lab water system.

Arium® Distribution Pump 115 VAC
Arium® Distribution Pump 115 VAC
Item no.: H2O-ADP-20-US

Lab water system accessories. Dispense guns, water storage tanks, water guards, conductivity meters or printers - Sartorius offers a broad range of accessories to assist your daily work with the arium® lab water system.

Arium® RO Module
Arium® RO Module
Item no.: H2O-CRO-H-1

$810.00

Arium® RO Modules
Arium® RO Modules
Item no.: H2O-CRO-H-2

$1,620.00

Lab water system accessories. Dispense guns, water storage tanks, water guards, conductivity meters or printers - Sartorius offers a broad range of accessories to assist your daily work with the arium® lab water system.

Arium® Bagtank Rollers
Arium® Bagtank Rollers
Item no.: H2O-ATR

Lab water system accessories. Dispense guns, water storage tanks, water guards, conductivity meters or printers - Sartorius offers a broad range of accessories to assist your daily work with the arium® lab water system.

Arium® Bagtank 100 with Pump 240 VAC

The pure water is stored in the innovative, closed arium® bagtank system. Here, the prepared pure water is securely protected from secondary contamination. The Sartorius bagtank system enables consistent water quality over an extended period, thereby providing for long-term, reproducible results.

In contrast to typical water tanks, the arium® bag provides a high degree of user safety and saves time by the elimination of complex sanitization processes with chemicals.

Arium® Bagtank 100 with Pump 115 VAC

The pure water is stored in the innovative, closed arium® bagtank system. Here, the prepared pure water is securely protected from secondary contamination. The Sartorius bagtank system enables consistent water quality over an extended period, thereby providing for long-term, reproducible results.

In contrast to typical water tanks, the arium® bag provides a high degree of user safety and saves time by the elimination of complex sanitization processes with chemicals.

Arium® Bagtank 100 w/o Pump
Arium® Bagtank 100 w/o Pump
Item no.: H2O-AOV-100-W

The pure water is stored in the innovative, closed arium® bagtank system. Here, the prepared pure water is securely protected from secondary contamination. The Sartorius bagtank system enables consistent water quality over an extended period, thereby providing for long-term, reproducible results.

In contrast to typical water tanks, the arium® bag provides a high degree of user safety and saves time by the elimination of complex sanitization processes with chemicals.

Arium® Bagtank 20 w/o Pump
Arium® Bagtank 20 w/o Pump
Item no.: H2O-AOV-20

The pure water is stored in the innovative, closed arium® bagtank system. Here, the prepared pure water is securely protected from secondary contamination. The Sartorius bagtank system enables consistent water quality over an extended period, thereby providing for long-term, reproducible results.

In contrast to typical water tanks, the arium® bag provides a high degree of user safety and saves time by the elimination of complex sanitization processes with chemicals.

Arium® Bagtank 50 with pump 240 VAC

The pure water is stored in the innovative, closed arium® bagtank system. Here, the prepared pure water is securely protected from secondary contamination. The Sartorius bagtank system enables consistent water quality over an extended period, thereby providing for long-term, reproducible results.

In contrast to typical water tanks, the arium® bag provides a high degree of user safety and saves time by the elimination of complex sanitization processes with chemicals.

Arium® Bagtank 50 with pump 115 VAC

The pure water is stored in the innovative, closed arium® bagtank system. Here, the prepared pure water is securely protected from secondary contamination. The Sartorius bagtank system enables consistent water quality over an extended period, thereby providing for long-term, reproducible results.

In contrast to typical water tanks, the arium® bag provides a high degree of user safety and saves time by the elimination of complex sanitization processes with chemicals.

Arium® Bagtank 50 w/o Pump
Arium® Bagtank 50 w/o Pump
Item no.: H2O-AOV-50-W

The pure water is stored in the innovative, closed arium® bagtank system. Here, the prepared pure water is securely protected from secondary contamination. The Sartorius bagtank system enables consistent water quality over an extended period, thereby providing for long-term, reproducible results.

In contrast to typical water tanks, the arium® bag provides a high degree of user safety and saves time by the elimination of complex sanitization processes with chemicals.

arium® Ultra Filter
arium® Ultra Filter
Item no.: H2O-CUF

$310.00

Arium® Bagtank Wall Bracket

Flexible and space-saving installation.

The wall bracket for the Bagtank 20 enables space-saving installation of the tank for maximum space utilization.

For use with following lab water system series:
Arium® Bagtank 20

Arium<sup>®</sup> Water Guard
Arium® Water Guard
Item no.: 610AWG1

$450.00

arium® Water Guard detects water leaks early. That means your lab gets optimal protection against water damage. Thanks to its high-grade materials and its finely-tuned sensors, arium® Water Guard is the ideal partner for laboratory-grade and ultrapure water systems.

Customers Also Purchased

Arium<sup>®</sup> Bagtank Dispense Gun with Tripod

Arium® Bagtank Dispense Gun with Tripod

Learn More
Arium® RO Modules

Arium® RO Modules

Learn More
Arium® Bagtank 50 with pump 240 VAC

Arium® Bagtank 50 with pump 240 VAC

Learn More
arium® pro UV Ultrapure Water System

arium® pro UV Ultrapure Water System

Learn More