Skip to content Skip to navigation menu

Octet® Vials, 8 mm

VIALS 8MM, SET OF 200

Item no.:  PM006FB

Price:  $72.00

Availability:  For more information please log in

   

 

  • Outer Diameter
    8MM

 

  • Pack Size
    200
Octet® Vials, 12 mm
Octet® Vials, 12 mm
Item no.: surface-plasmon-resonance-12mm-vials