Skip to content Skip to navigation menu

Octet® Vials, 12 mm

VIALS 12MM , BOX OF 100

Item no.:  PM005FB

Price:  $35.00

Availability:  For more information please log in

   

 

  • Outer Diameter
    12MM

 

  • Pack Size
    100
Octet® Vials, 8 mm
Octet® Vials, 8 mm
Item no.: surface-plasmon-resonance-8mm-vials