Octet® SPR Carboxymethyl Dextran Low Density (CDL) Sensor Chip
A thin, 3D low density carboxymethylated dextran matrix allows a highly stable covalent bond with the ligand to be generated. The short dextran chains minimize the space between the surface and the target molecule to improve sensitivity and reduce nonspecific binding. Biocompatible with a wide variety of target molecules such as whole cells, virus particles, large proteins and complexes, and carbohydrates.
Item no.: 19-0127
Choose your Octet® SPR Consumables
Octet® SF3 SPR Sensor Chips
Applications
-
Application
-
Kinetics
-
Intermediate Molecules
- Large Molecules
-
Kinetics
Features
-
SensorsCDL
Product Information
-
Pack Size3
Volumes
-
CapacityMedium