Octet® SPR Carboxymethyl Dextran High Capacity (CDH) Sensor Chip
Suitable for almost all Octet® SPR assays, the Octet® SPR CDH sensor chip is comprised of a 3D carboxymethylated dextran matrix sensor chip surface. Molecules of interest can be covalently bound to the surface using a range of different amine, aldehyde, thiol or carboxyl functional chemical groups. The Octet® SPR CDH sensor chip is one of the most widely used Octet® SPR sensor chips due to its versatility and high binding capacity, making it suitable for many diverse applications from small fragment research to large, complex molecular structures
Item no.: 19-0128
Price: $350.00
Choose your Octet® SPR Consumables
Octet® SF3 SPR Sensor Chips
Applications
-
Application
-
Kinetics
-
Screening
-
Affinity
- Low molecular weight binding
-
Kinetics
Features
-
SensorsCDH
Product Information
-
Pack Size3
Volumes
-
CapacityHigh