Octet® SPR Borosilicate Glass Vials (100 vials)
Manufactured using heat and chemical resistant borosilicate glass, Octet® SPR vials help you reduce your need for single-use plastics, whilst small dead volumes help minimize the need to prepare excess sample. 0.9 mL vials are suitable for assays involving multiple replicates of single samples, and 2.0 mL vials suitable for assays involving a larger number of replicates. Can be used in conjunction with Octet® SF3 Sample & Reagent Racks, where sample evaporation is minimized via a reusable septa.
Item no.: 19-0140
Price: $36.00
Choose your {0}
Octet® SPR Glassware
Product Information
-
Pack Size100
Volumes
-
Volume2 mL