Choose your Octet® BLI Consumables
Octet® Protein G (ProG) Biosensors
Datasheet
Applications
-
ApplicationQuantitation
Compliance Information
-
GMP KitsNo
Features
-
Device/Instrument Compatibility
-
Octet® R8
-
Octet® R4
-
Octet® R2
-
Octet® RH96
-
Octet® RED96e
-
Octet® RH16
- Octet® N1
-
Octet® R8
Product Information
-
BrandOctet®BLI
-
Pack Size1
Octet® Protein L (ProL) Biosensors are designed for rapid and direct quantitation of a broad set of kappa light chain containing IgG proteins, including whole molecules, FAb fragments and single chain variable fragments, in buffer or complex matrices. Octet® ProL Biosensors are offered in a tray format. Each tray contains 96 biosensors. Larger orders include discounts. The 5-tray pack represents a 10% per tray discount; 20-tray case represents a 20% per tray discount.
Key Features of Octet® Protein L (ProL) Biosensors
- Broader recognition of Ig isotypes and species compared to Protein A or G
- Regenerable and cost-effective
- Binds whole molecule Ab and FAb fragments
- Quantitate in crude matrices
Top Applications for Octet® Protein L (ProL) Biosensors
- Quantitation of IgG’s via kappa light chain
- Hybridoma screening
- Clone selection
- Antibody and Fab fragment titer measurement
Streamline bioprocessing applications with Octet® Protein A (ProA) Biosensors, the superior choice for accurate, precise and rapid quantitation of various immunoglobulins (IgG). Octet® ProA Biosensors are offered in a tray format. Each tray contains 96 biosensors. Larger orders include discounts. The 5-tray pack represents a 10% per tray discount; 20-tray case represents a 20% per tray discount.
Key Features of Octet® ProA Biosensors
- Direct measurement of immunoglobulins (IgG)
- Broad dynamic range (0.025-2000 μg/mL)
- Fast turnaround (throughput 8 samples in ~ 2 minutes; 96 samples in ~32 minutes)
- Correlation to HPLC
- Regeneration
Top Applications for Octet® ProA Biosensors
- Cell culture screening
- Process development
- Protein purification