Choose your Octet® BLI Consumables
Octet® GlyM Kit
Datasheet
Applications
-
ApplicationGlycan Screening
Compliance Information
-
GMP KitsNo
Features
-
Instrument Compatibility
-
Octet® R2
-
Octet® R4
-
Octet® R8
-
Octet® RED96e
-
Octet® RH96
- Octet® RH16
-
Octet® R2
Product Information
-
BrandOctet®BLI
-
Pack Size1
The Octet® Sialic Acid (GlyS) Kit is designed for a rapid high-throughput relative Sialic Acid content screening during early clone selection stages in Cell Line Development (CLD). The kit allows to conveniently screen and rank both crude and purified mAb and non-mAb protein samples.
Key Features of the Octet® Sialic Acid (GlyS) Kit
- Designed to analyze both crude and purified samples: no enzymatic digestion or purification required
- Relative Sialic Acid content screening and ranking of samples into groups – high, medium or low
- High-throughput analysis of 96 samples, in parallel, in less than one hour on the Octet® RH96 system
Top Applications for the Octet® Sialic Acid (GlyS) Kit
- High-throughput Sialic Acid content screening