Octet® Anti-Human Fc Capture (AHC) Biosensors
Octet® Anti-Human Fc Capture (AHC) Biosensors are designed for kinetic characterization of interactions between human Fc-containing proteins and target analytes. Octet® AHC Biosensors are offered in a tray format. Each tray contains 96 biosensors. Larger orders include discounts. The 5-tray pack represents a 10% per tray discount; 20-tray case represents a 20% per tray discount.
Key Features of Octet® Anti-Human Fc
- Capture (AHC) Biosensors Capture-based immobilization of human Fc-containing proteins
- Regenerable and cost-effective
- Compatible with crude samples and complex media
Top Applications for Octet® Anti-Human Fc Capture (AHC) Biosensors
- Kinetic analysis of interactions between human Fc-containing proteins and target analytes
- Rapid epitope mapping/binning
Note: This product is not returnable. If you have any issues with this product, please contact your Sartorius sales representative for assistance.
- Price (USD):
- $752.00
- Item No.:
- 18-5060
- Availability:
- pcs
- Piece
- 1
*Custom/bulk order quotes are provided within 24 hours of request.
Choose your Octet® BLI Consumables
The Octet® Anti-Human Fc Capture (AHC) Biosensors are designed for kinetic characterization of macromolecular interactions between human Fc-containing proteins and target analytes. Immobilization of human Fc-containing proteins onto the biosensor surface is completed through factory immobilized anti-human Fc-specific antibodies whose high-affinity for the human Fc domain provides a stable baseline required for demanding kinetics applications.
Streamlined Workflow for High-Throughput Screening
The Octet® AHC Biosensors allow to streamline high-throughput screening by enabling immobilization of human Fc-containing proteins directly from crude or purified matrices, without the need for labor intensive purification or biotinylation steps.
Flexible Applications
The Octet® AHC Biosensors provide a flexible platform for profiling kinetics between human Fc-containing proteins and target analytes. During antibody development, AHC Biosensors enable rapid epitope mapping and binning studies of captured human Fc-containing proteins, such as hIgGs. For example, using the Octet RH16 instrument 352 hIgG samples can be screened against a single analyte in as little as one hour.
Cost-Effective Regeneration
The Octet® AHC Biosensors can be regenerated up to 10 times via a standard low-pH protocol in as little as 2 minutes, thus providing a cost-effective solution for analyzing a large number of samples or generating replicate data for ligand-analyte pairs.
Applications
-
ApplicationKinetics
Compliance Information
-
GMP KitsNo
Features
-
Device/Instrument Compatibility
-
Octet® R8
-
Octet® R4
-
Octet® R2
-
Octet® RH96
-
Octet® RED96e
-
Octet® RH16
- Octet® N1
-
Octet® R8
Product Information
-
BrandOctet®BLI
-
Pack Size1
384 well polypropylene microplate with black tilted bottom.
The Octet® 384TW Microplates with P/Ns 18-5076 and 18-5080 will be discontinued on June 26th, 2024. Please refer to the updated Octet® 384TW Microplates with P/Ns 18-5166 and 18-5167.
Note: This product is not returnable. If you have any issues with this product, please contact your Sartorius sales representative for assistance.
384 well polypropylene microplate with black tilted bottom.
The Octet® 384TW Microplates with P/Ns 18-5076 and 18-5080 will be discontinued on June 26th, 2024. Please refer to the updated Octet® 384TW Microplates with P/Ns 18-5166 and 18-5167.
Note: This product is not returnable. If you have any issues with this product, please contact your Sartorius sales representative for assistance.
Anti-Human IgG Quantitation Biosensor - 5-tray pack represents a 10% per tray discount; 20-tray case represents a 20% per tray discount
Note: This product is not returnable. If you have any issues with this product, please contact your Sartorius sales representative for assistance.
Trays of 96 biosensors coated with anti-human IgG for both quantitation and kinetic analysis of human IgGs and IgG-derived Fc-fusion proteins. 5-tray pack includes a 10% per tray discount; 20-tray case includes a 20% per tray discount
Note: This product is not returnable. If you have any issues with this product, please contact your Sartorius sales representative for assistance.