Octet® Anti-Human Fc Capture (AHC) Biosensors

Octet® Anti-Human Fc Capture (AHC) Biosensors are designed for kinetic characterization of interactions between human Fc-containing proteins and target analytes. Octet® AHC Biosensors are offered in a tray format. Each tray contains 96 biosensors. Larger orders include discounts. The 5-tray pack represents a 10% per tray discount; 20-tray case represents a 20% per tray discount.

Key Features of Octet® Anti-Human Fc

  • Capture (AHC) Biosensors Capture-based immobilization of human Fc-containing proteins
  • Regenerable and cost-effective
  • Compatible with crude samples and complex media

Top Applications for Octet® Anti-Human Fc Capture (AHC) Biosensors

  • Kinetic analysis of interactions between human Fc-containing proteins and target analytes
  • Rapid epitope mapping/binning

Note: This product is not returnable. If you have any issues with this product, please contact your Sartorius sales representative for assistance.

Price (USD):
$752.00
Item No.: 
18-5060
Availability: 
Piece
1

*Custom/bulk order quotes are provided within 24 hours of request.

The Octet® Anti-Human Fc Capture (AHC) Biosensors are designed for kinetic characterization of macromolecular interactions between human Fc-containing proteins and target analytes. Immobilization of human Fc-containing proteins onto the biosensor surface is completed through factory immobilized anti-human Fc-specific antibodies whose high-affinity for the human Fc domain provides a stable baseline required for demanding kinetics applications.

Streamlined Workflow for High-Throughput Screening

The Octet® AHC Biosensors allow to streamline high-throughput screening by enabling immobilization of human Fc-containing proteins directly from crude or purified matrices, without the need for labor intensive purification or biotinylation steps.

Flexible Applications

The Octet® AHC Biosensors provide a flexible platform for profiling kinetics between human Fc-containing proteins and target analytes. During antibody development, AHC Biosensors enable rapid epitope mapping and binning studies of captured human Fc-containing proteins, such as hIgGs. For example, using the Octet RH16 instrument 352 hIgG samples can be screened against a single analyte in as little as one hour.

Cost-Effective Regeneration

The Octet® AHC Biosensors can be regenerated up to 10 times via a standard low-pH protocol in as little as 2 minutes, thus providing a cost-effective solution for analyzing a large number of samples or generating replicate data for ligand-analyte pairs.

Brochure

Datasheet

Applications

  • Application
    Kinetics  

Compliance Information

  • GMP Kits
    No  

Features

  • Device/Instrument Compatibility
    • Octet® R8  
    • Octet® R4  
    • Octet® R2  
    • Octet® RH96  
    • Octet® RED96e  
    • Octet® RH16  
    • Octet® N1  

Product Information

  • Brand
    Octet®BLI  
  • Pack Size
    1  
  • Octet® 384 Well Tilted Bottom Plate

    $239.00

    384 well polypropylene microplate with black tilted bottom.

    The Octet® 384TW Microplates with P/Ns 18-5076 and 18-5080 will be discontinued on June 26th, 2024. Please refer to the updated Octet® 384TW Microplates with P/Ns 18-5166 and 18-5167.

    Note: This product is not returnable. If you have any issues with this product, please contact your Sartorius sales representative for assistance.

  • Octet® 384 Well Tilted Bottom Plate

    $1,600.00

    384 well polypropylene microplate with black tilted bottom.

    The Octet® 384TW Microplates with P/Ns 18-5076 and 18-5080 will be discontinued on June 26th, 2024. Please refer to the updated Octet® 384TW Microplates with P/Ns 18-5166 and 18-5167.

    Note: This product is not returnable. If you have any issues with this product, please contact your Sartorius sales representative for assistance.

  • Octet® Anti-Human IgG Quantitation (AHQ) Biosensors

    $632.00

    Anti-Human IgG Quantitation Biosensor - 5-tray pack represents a 10% per tray discount; 20-tray case represents a 20% per tray discount

    Note: This product is not returnable. If you have any issues with this product, please contact your Sartorius sales representative for assistance.

  • Octet® AHC2 Biosensors
    Item no.
    18-5142

    $904.00

    Trays of 96 biosensors coated with anti-human IgG for both quantitation and kinetic analysis of human IgGs and IgG-derived Fc-fusion proteins. 5-tray pack includes a 10% per tray discount; 20-tray case includes a 20% per tray discount

    Note: This product is not returnable. If you have any issues with this product, please contact your Sartorius sales representative for assistance.