Octet® Anti-Glutathione-S-Transferase (GST) Biosensors
The Octet® Anti-Glutathione-S-Transferase (GST) Biosensors are designed for quantitation and kinetic characterization of GST-tagged biomolecules. Octet® GST Biosensors are offered in a tray format. Each tray contains 96 biosensors. Larger orders include discounts. The 5-tray pack represents a 10% per tray discount; 20-tray case represents a 20% per tray discount.
Key Features of Octet® Anti-Glutathione-S-Transferase (GST) Biosensors
- High-specificity capture of GST-tagged proteins for both kinetic and quantitation applications
- Designed for use in buffer and complex media
- Regenerable and Cost-effective
Top Applications for Octet® Anti-Glutathione-S-Transferase (GST) Biosensors
- Rapid quantitation of GST-tagged proteins (purified and crude)
- Complete kinetic characterization of interactions between GST-tagged proteins and binding partners
- Epitope binning/mapping and cell line monitoring in bioprocessing
Note: This product is not returnable. If you have any issues with this product, please contact your Sartorius sales representative for assistance.
- Price (USD):
- $857.00
- Item No.:
- 18-5096
- Availability:
- pcs
- Piece
- 1
*Custom/bulk order quotes are provided within 24 hours of request.
Choose your Octet® BLI Consumables
The Octet® Anti-Glutathione-S-Transferase (GST) Biosensors are coated with a high affinity anti-GST antibody and offer a rapid and label-free method for both quantitation of GST-tagged biomolecules and kinetic analysis of GST fusions and interaction partners. The high specificity of the antibody-based biosensor enables the direct quantitation of GST-tagged analytes in crude lysates, column eluents, cell lysates and cell culture supernatants, serving as an alternative to traditional time-consuming analytical methods.
Flexible Applications
- Octet® GST Biosensors offer unprecedented ease of use and time to result for a wide variety of applications that include:
- Rapid quantitation of GST fusions (purified and crude)
- Kinetic characterization of interactions between GST-tagged proteins and binding partners (purified and crude)
- Easy epitope binning / mapping
- Cell line monitoring in bioprocessing during upstream fermentation, downstream harvest and purification, process development and quality control steps
Cost-Effective Regeneration
For kinetic characterization measurements, the Octet® GST Biosensors can be regenerated up to 10 times using a standard low-pH protocol, thus providing a cost-effective solution when analyzing a large number of samples or generating replicate data for ligand-analyte pairs. Regeneration detaches the captured ligand and bound analyte, clearing the surface for subsequent analyses.
Application Notes
Brochure
Datasheet
Technical Note
Applications
-
ApplicationKinetics
Compliance Information
-
GMP KitsNo
Features
-
Device/Instrument Compatibility
-
Octet® N1
-
Octet® R2
-
Octet® R4
-
Octet® R8
-
Octet® RED96e
- Octet® RH96
-
Octet® N1
Product Information
-
BrandOctet®BLI
-
Pack Size1
384 well polypropylene microplate with black tilted bottom
Note: This product is not returnable. If you have any issues with this product, please contact your Sartorius sales representative for assistance.
384 well polypropylene microplate with black tilted bottom
Note: This product is not returnable. If you have any issues with this product, please contact your Sartorius sales representative for assistance.