Octet® Anti-CHO Host Cell Protein (HCP) Detection Kit
Host Cell Protein Detection Kit for the quantitation of residual CHO host cell proteins in bioprocess samples. Assay kits include 1 tray of 96 biosensors coated with Cygnus 3G anti-CHO HCP antibody, and all calibrators, reagents, and buffers necessary to analyze 96 HCP samples on all current Octet systems. 10% Discount on packs of 5 kits.
Item no.: 18-5081
Price: $1,072.00
Availability (ex works): For more information please log in
Choose your Octet® BLI Consumables
Applications
-
ApplicationImpurity Testing
Product Information
-
Pack Size1
-
Primary Product TypeBLI Biosensor
Includes 1 GlyS Biosensor Tray (96 biosensors) and 1 GlyS reagent kit containing Glycan Buffer A, Glycan Sample Prep Buffer, Anti-hIgG Detection Ab, Glycan Detection Substrate, Glycan Detection Buffer and Glycan Wash Buffer.
Detection Kit for accurate quantitation of contaminating Protein A in bioprocess samples. Includes one tray of Residual Protein A Biosensors, Recombinant Protein A standard, reagents, and buffers for 96 measurements. Can be used for recombinant, native, and MabSelect SuRe ligand quantitation.