Octet® Anti-CHO HCP Kit
The Octet® Anti-CHO HCP Kit is for rapid high-throughput quantitation of residual CHO host cell proteins (HCPs) in bioprocess samples. The kit utilizes industry-standard Cygnus 3G anti-CHO HCP antibody and offers high sensitivity and broad HCP recognition. Octet® Anti-CHO HCP Kit includes 1 tray of 96 biosensors, and all calibrators, reagents, and buffers necessary to analyze 96 HCP samples. 10% Discount is included on packs of 5 kits.
Key Features of the Octet® Anti-CHO HCP Kit
- Fully analyzed HCP results for 96 samples in one hour
- High precision assay with 5-10% CVs
- Detection sensitivity as low as 0.5 ng/mL
Top Applications for the Octet® Anti-CHO HCP Kit
- CHO host cell protein detection in bioprocess samples
Note: This product is not returnable. If you have any issues with this product, please contact your Sartorius sales representative for assistance.
- Price (USD):
- $1,380.00
- Item No.:
- 18-5141
- Availability:
- pcs
*Custom/bulk order quotes are provided within 24 hours of request.
Choose your Octet® BLI Consumables
Sartorius and Cygnus Technologies have jointly developed the Octet® Anti-CHO HCP Kit for quantitation of residual HCPs. The Octet® platform’s rapid high-throughput protein analysis combined with the broad HCP recognition and sensitivity of the industry-standard Cygnus 3G anti-CHO HCP antibody bring scientists the best of both worlds for HCP analysis.
Walk-away, High-Precision HCP Assay
The Octet® Anti-CHO HCP Kit offers a completely hands-off, walk-away HCP assay on the Octet® platform. When used on the Octet® RH96 system it provides fully analyzed high precision results (5-10% CVs) for 96 samples in just one hour, which is three times faster compared to the commonly used manual and time-consuming ELISA assay.
Brochure
Datasheet
Technical Note
Applications
-
ApplicationImpurity Testing
Features
-
Device/Instrument Compatibility
-
Octet® R2
-
Octet® R4
-
Octet® R8
-
Octet® RED96e
-
Octet® RH96
- Octet® RH16
-
Octet® R2
Product Information
-
BrandOctet®BLI
-
Pack Size1
384 well polypropylene microplate with black tilted bottom.
The Octet® 384TW Microplates with P/Ns 18-5076 and 18-5080 will be discontinued on June 26th, 2024. Please refer to the updated Octet® 384TW Microplates with P/Ns 18-5166 and 18-5167.
Note: This product is not returnable. If you have any issues with this product, please contact your Sartorius sales representative for assistance.
384 well polypropylene microplate with black tilted bottom.
The Octet® 384TW Microplates with P/Ns 18-5076 and 18-5080 will be discontinued on June 26th, 2024. Please refer to the updated Octet® 384TW Microplates with P/Ns 18-5166 and 18-5167.
Note: This product is not returnable. If you have any issues with this product, please contact your Sartorius sales representative for assistance.
The Octet® Residual Protein A(RPA) Detection Kit is designed for simple, rapid and accurate detection and quantitation of leached Protein A in Bioprocess samples.
Key Features of the Octet® Residual Protein A (RPA) Detection Kit
- Detection of native and unnatural Protein A constructs, including MabSelect SuRe™
- Accurate quantitation down to 100 pg/mL
- Analysis of 96 samples in under two hours on the Octet® RH96 system
Top Applications for the Octet® Residual Protein A (RPA) Detection Kit
- Accurate quantitation of leached Protein A in bioprocess samples at various stages of biologic development and production
Note: This product is not returnable. If you have any issues with this product, please contact your Sartorius sales representative for assistance.