Skip to content Skip to navigation menu

Choose your product

MidiCaps® for Wine Sample Filtration (4)

Sartopure® GF+ Midicaps® 0.65µm Size 9 4pc
Item no.
5555305P9--SO--A
Filtration Area
0.12 m²
Retention Rate
0.65 µm
Outer Diameter
108.5 mm (77 mm without Connection / Valves)
Housing Material
Polypropylene (PP)
Sartopure® GF+ Midicaps® 1.2µm Size 9 4 pc
Item no.
5555303P9--SO--A
Filtration Area
0.12 m²
Retention Rate
1.2 µm
Outer Diameter
108.5 mm (77 mm without Connection / Valves)
Housing Material
Polypropylene (PP)
Sartopure® GF+ Midicaps® 0.65µm Size 9 4pc
Item no.
5555305P9--OO--A
Filtration Area
0.12 m²
Retention Rate
0.65 µm
Outer Diameter
108.5 mm (77 mm without Connection / Valves)
Housing Material
Polypropylene (PP)
Sartopure® GF+ Midicaps® 1.2µm Size 9 4 pc
Item no.
5555303P9--OO--A
Filtration Area
0.12 m²
Retention Rate
1.2 µm
Outer Diameter
108.5 mm (77 mm without Connection / Valves)
Housing Material
Polypropylene (PP)