Sartoclear® Depth Filter Sheets for F&B

Sartoclear® F&B Depth filter Sheets are cellulose based depth filters for use in standard filter presses. The product range consists of a wide range of grades from very coarse to very fine filtrations.

See more Products below

*Custom/bulk order quotes are provided within 72 hours of request.

Choose your product

Filter by product attributes

Products (14)

  • Sartoclear® F&B Sheets
    Item no.
    290S5-040040FN
    Grade
    S5
    Retention Rate
    0.3 µm
  • Sartoclear® F&B Sheets
    Item no.
    290F7-060060FK
    Grade
    F7
    Retention Rate
    0.8 µm
  • Sartoclear® F&B Sheets
    Item no.
    290C8-040040FN
    Grade
    C8
    Retention Rate
    2.5 µm
  • Sartoclear® F&B Sheets
    Item no.
    290C3-040040FN
    Grade
    C3
    Retention Rate
    4.0 µm
  • Sartoclear® F&B Sheets
    Item no.
    290S7-060060FK
    Grade
    S7
    Retention Rate
    0.2 µm
  • Sartoclear® F&B Sheets
    Item no.
    290F7-040040FN
    Grade
    F7
    Retention Rate
    0.8 µm
  • Sartoclear® F&B Sheets
    Item no.
    290S3-040040FN
    Grade
    S3
    Retention Rate
    0.5 µm
  • Sartoclear® F&B Sheets
    Item no.
    290F4-040040FN
    Grade
    F4
    Retention Rate
    1.5 µm
  • Sartoclear® F&B Sheets
    Item no.
    290S3-060060FK
    Grade
    S3
    Retention Rate
    0.5 µm
  • Sartoclear® F&B Sheets
    Item no.
    290F4-060060FK
    Grade
    F4
    Retention Rate
    1.5 µm
  • Sartoclear® F&B Sheets
    Item no.
    290C3-060060FK
    Grade
    C3
    Retention Rate
    4.0 µm
  • Sartoclear® F&B Sheets
    Item no.
    290C8-060060FK
    Grade
    C8
    Retention Rate
    2.5 µm
  • Sartoclear® F&B Sheets
    Item no.
    290S7-040040FN
    Grade
    S7
    Retention Rate
    0.2 µm
  • Sartoclear® F&B Sheets
    Item no.
    290S5-060060FK
    Grade
    S5
    Retention Rate
    0.3 µm
  • Sartoclear® F&B filter sheets are developed for coarse and microbial reduction filtrations in the food & beverage industries. The filter sheets are made for use in standard filter presses. Sartoclear F&B sheets are made of a mixture of cellulosic fibers and filter-aids such as diatomaceous earth and perlites. The open 3-dimensional matrix has a high capacity for a wide range of particles. These characteristics make the Sartoclear® F&B Sheets the best choice for wine and beer makers.

    Product Information

    • Brand
      Sartoclear®  
  • Sartocell® Depth Filter Modules for F&B
    Item no.
    M_Sartocell_Depth_Filter_Modules_for_F_and_B

    Sartocell® F&B filter modules are stackable, cellulose based depth filtration modules for use in stainless steel housings. The robust modules combine the advantages of a closed filtration system with an excellent stability and long service life of the modules.