Sartoclean® family is a cellulose acetate (CA) membrane based prefilter. These filters are optimized for the protection of downstream equipment and Sartobran® cellulose acetate final filters.

Choose your product

Products (95)

Sartoclean® GF Mini Cartridge 0.8µm
Item no.
5601504E7------B
Pore Size Final-filter
0.8 µm
Filter Size
size 7 (0.05 m² / 0.54 ft²)
Sartoclean® CA Cartridge 0.8µm
Item no.
5622504E3
Pore Size Final-filter
0.8 µm
Filter Size
30"(1.8 m² / 19.3 ft²)
Sartoclean® GF Cartridge 0.8µm
Item no.
5602504E2
Pore Size Final-filter
0.8 µm
Filter Size
20"(0.94 m² / 10.2 ft²)
Sartoclean® CA Cartridge 0.8µm
Item no.
5622504E1
Pore Size Final-filter
0.8 µm
Filter Size
10"(0.6 m² / 6.5 ft²)
Sartoclean® CA Cartridge 0.8µm
Item no.
5622504E2
Pore Size Final-filter
0.8 µm
Filter Size
20"(1.2 m² / 12.8 ft²)
Sartoclean® GF Cartridge 0.8µm
Item no.
5602504E1
Pore Size Final-filter
0.8 µm
Filter Size
10"(0.47 m² / 5.1 ft²)
Sartoclean® CA Cartridge 0.8µm
Item no.
5622104E1
Pore Size Final-filter
0.8 µm
Filter Size
10"(0.6 m² / 6.5 ft²)
Sartoclean® SartoScale Disposable
Item no.
5625304ES--FF--M

Sartoclean® family is a cellulose acetate (CA) membrane based prefilter. These filters are optimized for the protection of downstream equipment and Sartobran® cellulose acetate final filters.

Sartoclean® CA Maxicaps® 0.8µm
Item no.
5627304E2--OO
Pore Size Final-filter
0.8 µm
Filter Size
20"(1.2 m² / 12.8 ft²)
Sartoclean® GF Maxicaps® 0.65µm
Item no.
5607305G2--OO
Pore Size Final-filter
0.65 µm
Filter Size
20"(0.94 m² / 10.2 ft²)
Sartoclean® CA Maxicaps® 0.65µm
Item no.
5627305G2--OO
Pore Size Final-filter
0.65 µm
Filter Size
20"(1.2 m² / 12.8 ft²)
Sartoclean® CA Maxicaps® 0.8µm
Item no.
5627304E3--OO
Pore Size Final-filter
0.8 µm
Filter Size
30"(1.8 m² / 19.3 ft²)
Sartoclean® CA Maxicaps® 0.65µm
Item no.
5627305G3--FF
Pore Size Final-filter
0.65 µm
Filter Size
30"(1.8 m² / 19.3 ft²)
Sartoclean® CA Maxicaps® 0.65µm
Item no.
5627305G1--SS
Pore Size Final-filter
0.65 µm
Filter Size
10"(0.6 m² / 6.5 ft²)
Sartoclean® CA Maxicaps® 0.65µm
Item no.
5627305G2--SO
Pore Size Final-filter
0.65 µm
Filter Size
20"(1.2 m² / 12.8 ft²)
Sartoclean® GF Maxicaps® 0.65µm
Item no.
5607305G1--OO
Pore Size Final-filter
0.65 µm
Filter Size
10"(0.47 m² / 5.1 ft²)
Sartoclean® GF Maxicaps® 0.65µm
Item no.
5607305G3--SS
Pore Size Final-filter
0.65 µm
Filter Size
30"(1.41 m² / 15.3 ft²)
Sartoclean® CA Maxicaps® 0.65µm
Item no.
5627305G3--SS
Pore Size Final-filter
0.65 µm
Filter Size
30"(1.8 m² / 19.3 ft²)
Sartoclean® CA Cartridge 0.65µm
Item no.
5622505G1
Pore Size Final-filter
0.65 µm
Filter Size
10"(0.6 m² / 6.5 ft²)
Sartoclean® CA Maxicaps® 0.65µm
Item no.
5627305G3--OO
Pore Size Final-filter
0.65 µm
Filter Size
30"(1.8 m² / 19.3 ft²)
Results per page: | |

Applications:

  • Vaccines and Blood & Plasma
  • Protection of downstream equipment and CA final membrane filters
  • Bioburden reduction

Benefits:

  • Highest product yields
  • Ultra-low unspecific binding membrane
  • More economical process flow
  • Increased total throughput performance

Pure CA Membrane
Sartoclean® CA

Two variants are available. Either a heterogeneous double layer for highest protection and total throughput performance (3.0 µm|0.8 µm or 0.8 µm|0.65 µm combination) or single layer (0.45 µm or 0.2 µm) membrane constellation for highest flow rates.

Power of glass fleece
Sartoclean® GF

The heterogeneous double layer (3.0 µm|0.8 µm or 0.8 µm|0.65 µm combination) is protected by a layer of glass fleece. This increased the total throughput performance of the membrane double layer and adds an adsorptive component to your filtration process.

For highest process flexibility all Sartoclean® filters are available for conventional or single use applications. All filter elements are available in various sizes and adapter combinations. Review the selection guide in our supporting resources literature.

Product Information

  • Brand
    Sartoclean®
Liquid Filter Housings
Item no.
M_Liquid_Filter_Housings

Sartorius Stedim Biotech Sanitary Single Round Filter Housings are specifically designed for liquid filtration applications of the Bio-Pharmaceutical Industry. Application: bioreactors, CIP skids, autoclaves, lyophilizers and process tanks.