Hydrosart® Ultrafilter
Hydrosart® high performance membrane is a stabilized cellulose based membrane optimized for biopharmaceutical process applications. It is stable across a broad pH range and extremely hydrophilic, making it non-protein binding and virtually non-fouling.
- Ultra-low protein adsorption
- Excellent cleanability
- Higher yields
- Long product life
- Retains its performance even with repeated use without fouling or loss of retention
Choose your product
Products (74)
The Ambr® CF Filter is a ready to use, fully disposable 10 cm² crossflow ultrafilter that is designed for high throughput membrane screening and formulation development. The Ambr® CF Filter is available with two membrane materials and in a wide variety of MWCO’s. The Ambr® CF Filter is designed to be used with the Ambr® crossflow system.
Hydrosart® ultrafiltration cassettes are available in different sizes in the following molecular weight cut-offs:
1 kDa, 2 kDa, 5 kDa, 10 kDa, 30 kDa, 100 kDa, 300 kDa
Main Applications:
- Oligonucleotide
- Plasma protein processes
- Coagulation factors (Factor VIII, Factor III)
- Vaccines
- Antibody Drug conjugates (ADC) processes
- Peptide processes