Skip to content Skip to navigation menu

Polyethersulfone Ultrafilter

Polyethersulfone membranes (PESU) are stable polymer that feature a broad pH and temperature range. Polyethersulfone ultrafiltration cassettes are available in the following nominal molecular weight cutoffs:

  • 1 kD
  • 5 kD
  • 8 kD
  • 10 kD
  • 30 kD
  • 50 kD
  • 100 kD
  • 300 kD

 

Choose your product

Products (103)

Sartocon® Slice PESU Cassette
Item no.
3051460901E--SW
Brand
Sartocon® Slice
Filtration Area
0.1 m²
Filter Class
Ultrafilter
Membrane Material
Polyethersulfone (PES)
Ambr® CF Filter, Polyethersulfone 10 kD
Item no.
3MA1463910
Brand
Ambr® CF Filter
Filtration Area
10 cm²
Filter Class
Ultrafilter
Membrane Material
Polyethersulfone (PES)
Sartocon® Slice Disposable PESU Cassette
Item no.
3061466801E--SG
Brand
Sartocon® Slice Disposable
Filtration Area
0.1 m²
Filter Class
Ultrafilter
Membrane Material
Polyethersulfone (PES)
Sartocon® ECO
Item no.
3M21465907E--SW
Brand
Sartocon® ECO
Filtration Area
0.7 m²
Filter Class
Ultrafilter
Membrane Material
Polyethersulfone (PES)
Sartocon® PESU Cassette
Item no.
3021465035E-BSW
Brand
Sartocon®
Filtration Area
3.5 m²
Filter Class
Ultrafilter
Membrane Material
Polyethersulfone (PES)
Sartocon® PESU Cassette
Item no.
3021467907E--SW
Brand
Sartocon®
Filtration Area
0.7 m²
Filter Class
Ultrafilter
Membrane Material
Polyethersulfone (PES)
Sartocon Slice 50, PESU ECO 10kD /50cm²
Item no.
3D91463950MLLPU
Brand
Sartocon® Slice 50 ECO
Filtration Area
50 cm²
Filter Class
Ultrafilter
Membrane Material
Polyethersulfone (PES)
Sartocon® Slice ECO PESU Cassette, 300kD  0,14 m²
Item no.
3M51467901E--SW
Brand
Sartocon® Slice ECO
Filtration Area
0.14 m²
Filter Class
Ultrafilter
Membrane Material
Polyethersulfone (PES)
Sartocon® Slice 50, PESU 1kD /50cm²
Item no.
3D91460950ELLPU
Brand
Sartocon® Slice 50
Filtration Area
50 cm²
Filter Class
Ultrafilter
Membrane Material
Polyethersulfone (PES)
Ambr® CF Filter, Polyethersulfone 30 kD
Item no.
3MA1465910
Brand
Ambr® CF Filter
Filtration Area
10 cm²
Filter Class
Ultrafilter
Membrane Material
Polyethersulfone (PES)
Ultrafilter for Albumin
Item no.
302146AL35K-BSW
Brand
Sartocon®
Filtration Area
3.5 m²
Filter Class
Ultrafilter
Membrane Material
Polyethersulfone (PES)
Sartocon® PESU Cassette
Item no.
3021463935E-BSW
Brand
Sartocon®
Filtration Area
3.5 m²
Filter Class
Ultrafilter
Membrane Material
Polyethersulfone (PES)
Sartocon® PESU Cassette
Item no.
3021465935E-BSW
Brand
Sartocon®
Filtration Area
3.5 m²
Filter Class
Ultrafilter
Membrane Material
Polyethersulfone (PES)
Sartocon® Slice Disposable PESU Cassette
Item no.
3061463401E--SG
Brand
Sartocon® Slice Disposable
Filtration Area
0.1 m²
Filter Class
Ultrafilter
Membrane Material
Polyethersulfone (PES)
Sartocon® Slice 50, PESU 50kD /50cm²
Item no.
3D91465050ELLPU
Brand
Sartocon® Slice 50
Filtration Area
50 cm²
Filter Class
Ultrafilter
Membrane Material
Polyethersulfone (PES)
Results per page: | |

PESU Polyethersulfone membranes are membrane polymers that are well established in the biotechnological and pharmaceutical industries. The PESU membrane is a stable polymer that features a broad pH and temperature range. Its wide temperature range makes it possible to sterilize the membrane by either steam or autoclaving. Membrane regeneration, storage and depyrogenation can be accomplished by using NaOH even at elevated temperatures. Because of these features, the PESU membrane is ideally suited for biotechnological applications. PESU cassettes are available in 0.1 µm. Polyethersulfone membranes are designed for applications in the biotechnological and pharmaceutical industries.

They can be used to remove the following cells from liquids:

  • Mammalian cells
  • Clostridia
  • Yeasts
  • Salmonella
  • Mycoplasma reduction

Polyethersulfone can withstand in-line steam sterilization without any loss of integrity or changes in membrane retention. Membrane retention is unaffected by re-use.

Datasheet

Polyethersulfone Ultrafiltration Cassettes - Protein purification, concentration and diafiltration
en 281.4 kB
Polyethersulfone Ultrafiltration Cassettes - Protein Purification, Concentration and Diafiltration
en 336.0 kB

User Manual

Directions for Use - Sartocon® | Sartocon® Slice | Sartocon® Slice 200 Cassettes - Gray Silicone | Graues Silikon
en 1.0 MB