Skip to content Skip to navigation menu

Midisart®

Midisart® filters are available with PTFE (autoclavable) or PES (gamma-irradiatable | autoclavable) membrane. Ready-to-use, 100 % integrity tested and fully validated.

 

Choose your product

Products (16)

Midisart® 2000
Item no.
17805----------G
Gamma Stable
No
Pore Size Final-filter
0.2 µm
Packaging
Sterile, individually packed
Midisart® 2000
Item no.
17805--------TCN
Gamma Stable
No
Pore Size Final-filter
0.2 µm
Packaging
Non-sterile, bulk packed
Midisart® 2000
Item no.
17804----------E
Gamma Stable
No
Pore Size Final-filter
0.45 µm
Packaging
Sterile, individually packed
Sartopore® Air Midisart®
Item no.
17805--------AIQ
Gamma Stable
Yes
Pore Size Final-filter
0.2 µm
Packaging
Non-sterile, bulk packed
Midisart® 2000
Item no.
17804--------NPG
Gamma Stable
No
Pore Size Final-filter
0.45 µm
Packaging
Sterile, individually packed
Midisart® 2000
Item no.
17805----------E
Gamma Stable
No
Pore Size Final-filter
0.2 µm
Packaging
Non-sterile, bulk packed
Midisart® 2000
Item no.
17804--------NPE
Gamma Stable
No
Pore Size Final-filter
0.45 µm
Packaging
Sterile, individually packed
Midisart® 2000
Item no.
17877--------UPN
Gamma Stable
No
Pore Size Final-filter
0.2 µm
Packaging
Non-sterile, bulk packed
Sartopore® Air Midisart®
Item no.
17805--------AIE
Gamma Stable
Yes
Pore Size Final-filter
0.2 µm
Packaging
Non-sterile, bulk packed
Midisart® 2000
Item no.
17805--------UPN
Gamma Stable
No
Pore Size Final-filter
0.2 µm
Packaging
Non-sterile, bulk packed
Midisart® 2000
Item no.
17804----------G
Gamma Stable
No
Pore Size Final-filter
0.45 µm
Packaging
Sterile, individually packed
Sartopore® Air Midisart®
Item no.
17805--------AIN
Gamma Stable
Yes
Pore Size Final-filter
0.2 µm
Packaging
Non-sterile, bulk packed
Midisart® 2000
Item no.
17805--------UQN
Gamma Stable
No
Pore Size Final-filter
0.2 µm
Packaging
Non-sterile, bulk packed (plastic bucket)
Midisart® 2000
Item no.
17805--------UPQ
Gamma Stable
No
Pore Size Final-filter
0.2 µm
Packaging
Non-sterile, bulk packed
Midisart 2000,0.2um,25pc,sterile
Item no.
17805--------NPG

Midisart® filters are available with PTFE (autoclavable) or PES (gamma-irradiatable | autoclavable) membrane. Ready-to-use, 100 % integrity tested and fully validated.

Midisart® 2000
Item no.
17805--------NPE
Gamma Stable
No
Pore Size Final-filter
0.2 µm
Packaging
Sterile, individually packed
Results per page: | |

The Midisart® filter family is the clear choice for small scale sterile air/gas filtration applications. Sartorius offers two Midisart® variants that perfectly match all requirements: Midisart® 2000 The most popular. Reliable performance since decades. Hydrophobic PTFE membrane Liquid bacteria challenge test Autoclaving (max. 60 cycles) 100% integrity tested Clear laser labeling (no ink used) Light-weight construction Superior flow rates Sartopore® Air Midisart® For critical applications. Perfect for single-use assemblies. Hydrophobic PES membrane Gamma-irradiatable Autoclaving (max. 3 cycles) Liquid bacteria challenge test (bi-directionally) 100% integrity tested Clear laser labeling (no ink used) No fleeces used Superior flow ratesem Critical Application Validation Package:/em Aerosol bacteria challenge test Aerosol phage challenge test Aerosol particle challenge test Particle release specification Applications While Sartopore® Air Midisart® are designed for any kind of (critical) application, Midisart® 2000 cannot be gamma-irradiated (what is required for most single-use applications).ul style="list-style-type:circle" Filling and transfer vessels Holding and storage tanks for sterile media Autoclaves Carboys Solvent filtration Mixers Small (single-use) fermenters em[Sartopore® Air recommended]/em Single-use assemblies em[Sartopore® Air recommended]/em Disposable bags/bottles em[Sartopore® Air recommended]/em Tubing systems em[Sartopore® Air recommended]/em Cell culture chambers em[Sartopore® Air recommended]/em Fill & Finish applications em[Sartopore® Air recommended]/em

Brochure

Midisart® 2000 Ready-To-Use Filter for Sterilizing Gases and Venting
en 1.6 MB

Datasheet

Midisart® 2000 - Ready-To-Use Filter for Sterilizing Gases and Venting
en 402.1 kB
Vacusart - Reliable Retention of Bacteria, Particles and Water
en 263.5 kB

User Manual

Directions for Use - Midisart® BV
en 48.4 kB