Choose your product

Crossflow Filter Holders (8)

Sartoflow® 20, 1.4435, F/R34, 8/P22, 1/Zoll
Item no.
179-2DZ348221EM
Brand
Sartoflow®
Type
Stainless steel holder
Feed / Retentate
34.8 mm
Permeate
22.1 mm
Sartoflow® 20, 1.4435/F/R34, 8/P22, 1/Zoll
Item no.
179-2DZ348221E
Brand
Sartoflow®
Type
Stainless steel holder
Feed / Retentate
34.8 mm
Permeate
22.1 mm
Sartoflow® 20, 1.4435, F/R38, 4/P23, 7/ISO
Item no.
179-2DI384237EM
Brand
Sartoflow®
Type
Stainless steel holder
Feed / Retentate
38.4 mm
Permeate
23.7 mm
Sartoflow® 20, 1.4435/F/R35, 7/P23/JIS-G
Item no.
179-2DJ357230E
Brand
Sartoflow®
Type
Stainless steel holder
Feed / Retentate
35.7 mm
Permeate
23 mm
Sartoflow® 20, 1.4435, F/R38/P26, DIN
Item no.
179-2DD380260E
Brand
Sartoflow®
Type
Stainless steel holder
Feed / Retentate
38 mm
Permeate
26 mm
Sartoflow® 20, 1.4435, F/R35, 7/P23, JIS-G
Item no.
179-2DJ357230EM
Brand
Sartoflow® 20
Type
Stainless steel holder
Feed / Retentate
35.7 mm
Permeate
23 mm
Sartoflow®10, 1.4435/F/R26/P16, DIN, e-polished
Item no.
179-6DD260160E
Brand
Sartoflow®
Type
Stainless steel holder
Feed / Retentate
26 mm
Permeate
16 mm
Sartoflow® 20, 1.4435, F/R 38,4 / P 23,7/ISO
Item no.
179-2DI384237E
Brand
Sartoflow®
Type
Stainless steel holder
Feed / Retentate
38.4 mm
Permeate
23.7 mm