Skip to content Skip to navigation menu

Virosart® Max

Maximize your virus filter performance with adsorptive pre-filtration. Virosart® Max is a specifically optimized virus pre-filter significantly increasing downstream virus filter performance.

   

Choose your product

Products (10)

Virosart® Max Minisart
Virosart® Max Minisart
Item no.: 54AMI----------B
Filter Format
Down Scale Units
Filtration Area
5 cm²
Virosart® Max Sartolab
Virosart® Max Sartolab
Item no.: 54ASA----------V
Filter Format
Down Scale Units
Filtration Area
21 cm²
Virosart® Max 30" T-Style Maxicaps®
Filter Format
Filter Capsules
Filtration Area
2.1 m²
Virosart® Max 10" T-Style Maxicaps®
Filter Format
Filter Capsules
Filtration Area
0.7 m²
Virosart® Max 20" Standard Filter Cartridge
Filter Format
Cartridges
Filtration Area
1.4 m²

Application:

  • Positioning: The main application for Virosart® Max* is the protection of the final virus retentive membrane. For that purpose this filter is used at the end of the purification process in-line with the final virus filtration step of the biopharmaceutical product. The optimized pre-filter – final-filter ratio should be determined during development of the virus filtration step.
  • Working principle: Virosart® Max* combines size exclusion mechanism with efficient adsorptive capacities to increase the robustness of the following virus filtration step. The most challenging molecules for the final virus retentive membrane are aggregates and | or small hydrophobic molecules. Virosart® Max binds aggregates very efficiently through hydrophobic interactions, independently of process conditions such as conductivity.

Product Benefits:

  • Cost efficiency: The combination of size exclusion mechanism with efficient adsorptive capacities, will downsize your process and reduce your total virus filtration costs.
  • Fast installation: With the T-Style design the Virosart® Max MaxiCap® is ideal for easy installation of multiple filters in series or parallel.
  • Smart process transfer: The clean triple layer membrane material provides highest adsorptive capacities optimized for this process step and scalability from lab to process scale.
  • Ready to use: The sterile delivery secures ease of use as well as fast installation of the filter elements.
  • Ease of use: Virosart® Max are tested for integrity using a water-based diffusion test, e.g. based on the Sartocheck® technology of Sartorius Stedim Biotech

Regulatory Compliance

  • Each individual filter is tested for integrity
  • Designed, developed and manufactured in accordance with an ISO 9001 certified Quality Management System
  • Meet or exceed the requirements for WFI quality standards set by the current USP
  • Non pyrogenic according to USP Bacterial Endotoxins
  • USP Plastic Class Test VI

* The patented technology (DE 10 2011 105 525 B4) binds aggregates efficiently through hydrophobic interactions with polyamide, independently of process conditions such as conductivity from biological feed streams (mAbs, plasma derivates or recombinant proteins).

Application Note

Application Guide - Virosart® HF: High Speed Virus Filtration for mAbs and Recombinant Proteins
en 1.8 MB

Datasheet

Virosart® Max - Maximize your virus filter performance with adsorptive pre-filtration
en 1.0 MB

Flyer

Virosart® Virus Filters - Reliable Retention Under All Circumstances
en 2.8 MB

Poster

Adsorptive Pre-filtration to Increase Virus Filter Performance and Overall Process Robustness in Blood Derived Processes
en 2.2 MB
Case Study: Increasing Virus Filter Throughput by Process Optimization Studies
en 894.1 kB

User Manual

Virosart® Max 54A… Standard Filter Cartridges & T-Style MaxiCaps®
en 229.6 kB
Virosart® Max MidiCaps®
en 118.7 kB
Virosart® Max Capsule
en 113.5 kB
Virosart® Max Minisart | Sartolab
en 245.5 kB
MaxiCaps® T-Style Holder
MaxiCaps® T-Style Holder
Item no.: 5ZGI--0008

The Sartorius Stedim Biotech MaxiCaps® holder has been specially designed to integrate MaxiCaps® into biopharmaceutical processes.

MidiCaps® Holder
MidiCaps® Holder
Item no.: 5ZGLG-0007

The Sartorius Stedim Biotech MidiCaps® holder has been specially designed to integrate MidiCaps® into biopharmaceutical processes.

Sartocheck® 5 Plus Filter Tester
Sartocheck® 5 Plus Filter Tester
Item no.: 26787---FT---P

The Sartocheck® 5 Plus Filter Tester is an automatic filter integrity tester with automated Quality Risk Management (QRM) designed to cover the complete range of integrity testing from small syringe filters up to large multi-round housings and tangential flow cassettes.

Single round Housing T-Type
Single round Housing T-Type
Item no.: 7S11LEN00091

Sartorius Stedim Biotech Sanitary Single Round Filter Housings are specifically designed for liquid filtration applications of the Bio-Pharmaceutical Industry. Application: bioreactors, CIP skids, autoclaves, lyophilizers and process tanks.

Single round Housing T-Type
Single round Housing T-Type
Item no.: 7S12LEN00147

Sartorius Stedim Biotech Sanitary Single Round Filter Housings are specifically designed for liquid filtration applications of the Bio-Pharmaceutical Industry. Application: bioreactors, CIP skids, autoclaves, lyophilizers and process tanks.

Virosart® HF lab module 5.0 cm²
Virosart® HF lab module 5.0 cm²
Item no.: 3VI--28-BCGML--V

New high speed virus filtration.

The high flux PES based virus filter for robust and efficient removal of small non-enveloped and large enveloped viruses in biopharmaceutical applications.

Virosart® HF process module 0.8 m²

New high speed virus filtration.

The high flux PES based virus filter for robust and efficient removal of small non-enveloped and large enveloped viruses in biopharmaceutical applications.

Virosart® HF process module 2.4 m²

New high speed virus filtration.

The high flux PES based virus filter for robust and efficient removal of small non-enveloped and large enveloped viruses in biopharmaceutical applications.

Virosart® HC Capsule Height 4
Virosart® HC Capsule Height 4
Item no.: 5391328V4--FF--B

The high capacity virus filter for robust and efficient removal of small non-enveloped and large enveloped viruses in blood & plasma applications.

Virosart® HC 10" Standard Filter Cartridge

The high capacity virus filter for robust and efficient removal of small non-enveloped and large enveloped viruses in blood & plasma applications.

Virosart® HC 20" Standard Filter Cartridge

The high capacity virus filter for robust and efficient removal of small non-enveloped and large enveloped viruses in blood & plasma applications.

Virosart® HC 30" Standard Filter Cartridge

The high capacity virus filter for robust and efficient removal of small non-enveloped and large enveloped viruses in blood & plasma applications.

Virosart® HC Midicap® Height 9
Virosart® HC Midicap® Height 9
Item no.: 5395328V9--FF--V

The high capacity virus filter for robust and efficient removal of small non-enveloped and large enveloped viruses in blood & plasma applications.

Virosart® HC 10" T-Style Maxicaps®

The high capacity virus filter for robust and efficient removal of small non-enveloped and large enveloped viruses in blood & plasma applications.

Virosart® HC 20" T-Style Maxicaps®

The high capacity virus filter for robust and efficient removal of small non-enveloped and large enveloped viruses in blood & plasma applications.

Virosart® HC 30" T-Style Maxicaps®

The high capacity virus filter for robust and efficient removal of small non-enveloped and large enveloped viruses in blood & plasma applications.

Virosart® HC Minisart
Virosart® HC Minisart
Item no.: 539VM----------B

The high capacity virus filter for robust and efficient removal of small non-enveloped and large enveloped viruses in blood & plasma applications.

Virosart® CPV Capsule Height 4, Sanitary

The PES based virus filter for robust and efficient removal of small non-enveloped and large enveloped viruses in biopharmaceutical applications. Virosart® CPV is the optimal virus filter for monoclonal antibodies or small recombinant proteins.

Virosart® CPV 10" Standard Filter Cartridge

The PES based virus filter for robust and efficient removal of small non-enveloped and large enveloped viruses in biopharmaceutical applications. Virosart® CPV is the optimal virus filter for monoclonal antibodies or small recombinant proteins.

Virosart® CPV 20" Standard Filter Cartridge

The PES based virus filter for robust and efficient removal of small non-enveloped and large enveloped viruses in biopharmaceutical applications. Virosart® CPV is the optimal virus filter for monoclonal antibodies or small recombinant proteins.

Virosart® CPV 30" Standard Filter Cartridge

The PES based virus filter for robust and efficient removal of small non-enveloped and large enveloped viruses in biopharmaceutical applications. Virosart® CPV is the optimal virus filter for monoclonal antibodies or small recombinant proteins.

Virosart® CPV Midicap® Height 9
Virosart® CPV Midicap® Height 9
Item no.: 5455328V9--FF--V

The PES based virus filter for robust and efficient removal of small non-enveloped and large enveloped viruses in biopharmaceutical applications. Virosart® CPV is the optimal virus filter for monoclonal antibodies or small recombinant proteins.

Virosart® CPV 10" Maxicaps®
Virosart® CPV 10" Maxicaps®
Item no.: 5457328V1--SS

The PES based virus filter for robust and efficient removal of small non-enveloped and large enveloped viruses in biopharmaceutical applications. Virosart® CPV is the optimal virus filter for monoclonal antibodies or small recombinant proteins.

Virosart® CPV 20" Maxicaps®
Virosart® CPV 20" Maxicaps®
Item no.: 5457328V2--SS

The PES based virus filter for robust and efficient removal of small non-enveloped and large enveloped viruses in biopharmaceutical applications. Virosart® CPV is the optimal virus filter for monoclonal antibodies or small recombinant proteins.

Virosart® CPV 30" Maxicaps®
Virosart® CPV 30" Maxicaps®
Item no.: 5457328V3--SS

The PES based virus filter for robust and efficient removal of small non-enveloped and large enveloped viruses in biopharmaceutical applications. Virosart® CPV is the optimal virus filter for monoclonal antibodies or small recombinant proteins.

Virosart® CPV Minisart
Virosart® CPV Minisart
Item no.: 545VM----------B

The PES based virus filter for robust and efficient removal of small non-enveloped and large enveloped viruses in biopharmaceutical applications. Virosart® CPV is the optimal virus filter for monoclonal antibodies or small recombinant proteins.

Customers Also Purchased

Virosart® HF lab module 5.0 cm²

Virosart® HF lab module 5.0 cm²

Learn More
Virosart® HF process module 0.8 m²

Virosart® HF process module 0.8 m²

Learn More
Virosart® HC Minisart

Virosart® HC Minisart

Learn More
Virosart® CPV Minisart

Virosart® CPV Minisart

Learn More
Virosart® CPV 10" Maxicaps®

Virosart® CPV 10" Maxicaps®

Learn More
Sartobind® Q nano 1 mL, 4 mm bed height, 4 units

Sartobind® Q nano 1 mL, 4 mm bed height, 4 units

Learn More
Sartobind STIC® PA nano 1 mL, 4 mm bed height

Sartobind STIC® PA nano 1 mL, 4 mm bed height

Learn More