Skip to content Skip to navigation menu

Virosart® HC

The high capacity virus filter for robust and efficient removal of small non-enveloped and large enveloped viruses in blood & plasma applications.

   

Choose your product

Products (10)

Virosart® HC Minisart IT tested
Virosart® HC Minisart IT tested
Item no.: 539VM--------ITA
Integrity Tested
Yes
Virosart® HC Midicap® Height 9
Virosart® HC Midicap® Height 9
Item no.: 5395328V9--FF--V
Integrity Tested
Yes
Virosart® HC 20" T-Style Maxicaps®
Integrity Tested
Yes
Virosart® HC Minisart
Virosart® HC Minisart
Item no.: 539VM----------B
Integrity Tested
No
Virosart® HC 10" Standard Filter Cartridge
Integrity Tested
Yes

Application:

  • Virus clearance: Virosart® HC retains ≥ 4 LRV of small non-enveloped viruses (e.g. PPV, MVM) and ≥ 6 LRV of large enveloped viruses (e.g. MuLV).
  • Target molecule: The main applications for Virosart® HC for virus filtration are hydrophobic feed streams such as IVIG or any other plasma derivates as well as hydrophobic antibodies & recombinant proteins (< 150 kD).
  • Positioning: Virosart® HC is used towards the end of the purification process of biopharmaceutical products for the virus filtration. At this stage, the purity of the biopharmaceutical product is at its highest and so fouling of the filter by contaminants (DNA, CHOP, aggregates & lipoproteins) will be low.

Product Benefits:

  • Robust virus clearance: Virosart® HC retains ≥ 4 LRV of small non-enveloped viruses (e.g. PPV, MVM) and ≥ 6 LRV of large enveloped viruses (e.g. MuLV). This filter offers highest virus safety over the entire flow decay profile independently of operating pressure.
  • Smart process transfer: Flexibility is give by using either cartridges in existing stainless steel housings or disposable capsules.
  • Ease of use: Virosart® HC are tested for integrity using a water-based diffusion test, e.g. based on the Sartocheck® technology of Sartorius Stedim Biotech

Regulatory Compliance:

  • Each individual filter is tested for integrity
  • Validated for ≥ 4 LRV removal of small non-enveloped viruses using bacteriophage PP7
  • Designed, developed and manufactured in accordance with an
  • ISO 9001 certified Quality Management System
  • Meet or exceed the requirements for WFI quality standards set by the current USP
  • Non pyrogenic according to USP Bacterial Endotoxins
  • USP Plastic Class Test VI

Application Note

Autoclaving Virosart Minisart devices
en 870.3 kB

Datasheet

Virosart® HC - The High Capacity Virus Filter for Blood & Plasma Applications
en 1.7 MB

Flyer

Virosart® Virus Filters - Reliable Retention Under All Circumstances
en 2.8 MB

Poster

Robustness Study for Virus Retentive Filtration of Plasma Derivatives
en 419.8 kB
Adsorptive Pre-filtration to Increase Virus Filter Performance and Overall Process Robustness in Blood Derived Processes
en 2.2 MB

User Manual

Virosart® HC MidiCaps®
en 110.3 kB
Virosart® HC Capsule
en 250.8 kB
Virosart® HC 539… Standard Filter Cartridges & T-Style MaxiCaps®
en 515.1 kB
Virosart® HC Minisart®
en 319.2 kB
MaxiCaps® T-Style Holder
MaxiCaps® T-Style Holder
Item no.: 5ZGI--0008

The Sartorius Stedim Biotech MaxiCaps® holder has been specially designed to integrate MaxiCaps® into biopharmaceutical processes.

MidiCaps® Holder
MidiCaps® Holder
Item no.: 5ZGLG-0007

The Sartorius Stedim Biotech MidiCaps® holder has been specially designed to integrate MidiCaps® into biopharmaceutical processes.

Sartocheck® 5 Plus Filter Tester
Sartocheck® 5 Plus Filter Tester
Item no.: 26787---FT---P

The Sartocheck® 5 Plus Filter Tester is an automatic filter integrity tester with automated Quality Risk Management (QRM) designed to cover the complete range of integrity testing from small syringe filters up to large multi-round housings and tangential flow cassettes.

Virosart® Max Capsule Height 4
Virosart® Max Capsule Height 4
Item no.: 54A1358N4--FF--B

Maximize your virus filter performance with adsorptive pre-filtration. Virosart® Max is a specifically optimized virus pre-filter significantly increasing downstream virus filter performance.

Virosart® Max 10" Standard Filter Cartridge

Maximize your virus filter performance with adsorptive pre-filtration. Virosart® Max is a specifically optimized virus pre-filter significantly increasing downstream virus filter performance.

Virosart® Max 20" Standard Filter Cartridge

Maximize your virus filter performance with adsorptive pre-filtration. Virosart® Max is a specifically optimized virus pre-filter significantly increasing downstream virus filter performance.

Virosart® Max 30" Standard Filter Cartridge

Maximize your virus filter performance with adsorptive pre-filtration. Virosart® Max is a specifically optimized virus pre-filter significantly increasing downstream virus filter performance.

Virosart® Max Midicap® Height 9
Virosart® Max Midicap® Height 9
Item no.: 54A5358N9--FF--V

Maximize your virus filter performance with adsorptive pre-filtration. Virosart® Max is a specifically optimized virus pre-filter significantly increasing downstream virus filter performance.

Virosart® Max 10" T-Style Maxicaps®

Maximize your virus filter performance with adsorptive pre-filtration. Virosart® Max is a specifically optimized virus pre-filter significantly increasing downstream virus filter performance.

Virosart® Max 20" T-Style Maxicaps®

Maximize your virus filter performance with adsorptive pre-filtration. Virosart® Max is a specifically optimized virus pre-filter significantly increasing downstream virus filter performance.

Virosart® Max 30" T-Style Maxicaps®

Maximize your virus filter performance with adsorptive pre-filtration. Virosart® Max is a specifically optimized virus pre-filter significantly increasing downstream virus filter performance.

Virosart® Max Minisart
Virosart® Max Minisart
Item no.: 54AMI----------B

Maximize your virus filter performance with adsorptive pre-filtration. Virosart® Max is a specifically optimized virus pre-filter significantly increasing downstream virus filter performance.

Virosart® Max Sartolab
Virosart® Max Sartolab
Item no.: 54ASA----------V

Maximize your virus filter performance with adsorptive pre-filtration. Virosart® Max is a specifically optimized virus pre-filter significantly increasing downstream virus filter performance.

Single round Housing T-Type
Single round Housing T-Type
Item no.: 7S11LEN00091

Sartorius Stedim Biotech Sanitary Single Round Filter Housings are specifically designed for liquid filtration applications of the Bio-Pharmaceutical Industry. Application: bioreactors, CIP skids, autoclaves, lyophilizers and process tanks.

Single round Housing T-Type
Single round Housing T-Type
Item no.: 7S12LEN00147

Sartorius Stedim Biotech Sanitary Single Round Filter Housings are specifically designed for liquid filtration applications of the Bio-Pharmaceutical Industry. Application: bioreactors, CIP skids, autoclaves, lyophilizers and process tanks.

Virosart® HF lab module 5.0 cm² - IT tested

New high speed virus filtration.

The high flux PES based virus filter for robust and efficient removal of small non-enveloped and large enveloped viruses in biopharmaceutical applications.

Virosart® HF lab module 5.0 cm²
Virosart® HF lab module 5.0 cm²
Item no.: 3VI--28-BCGML--V

New high speed virus filtration.

The high flux PES based virus filter for robust and efficient removal of small non-enveloped and large enveloped viruses in biopharmaceutical applications.

Virosart® HF process module 0.8 m²

New high speed virus filtration.

The high flux PES based virus filter for robust and efficient removal of small non-enveloped and large enveloped viruses in biopharmaceutical applications.

Virosart® HF process module 2.4 m²

New high speed virus filtration.

The high flux PES based virus filter for robust and efficient removal of small non-enveloped and large enveloped viruses in biopharmaceutical applications.

Virosart® CPV Capsule Height 4, Sanitary

The PES based virus filter for robust and efficient removal of small non-enveloped and large enveloped viruses in biopharmaceutical applications. Virosart® CPV is the optimal virus filter for monoclonal antibodies or small recombinant proteins.

Virosart® CPV 10" Standard Filter Cartridge

The PES based virus filter for robust and efficient removal of small non-enveloped and large enveloped viruses in biopharmaceutical applications. Virosart® CPV is the optimal virus filter for monoclonal antibodies or small recombinant proteins.

Virosart® CPV 20" Standard Filter Cartridge

The PES based virus filter for robust and efficient removal of small non-enveloped and large enveloped viruses in biopharmaceutical applications. Virosart® CPV is the optimal virus filter for monoclonal antibodies or small recombinant proteins.

Virosart® CPV 30" Standard Filter Cartridge

The PES based virus filter for robust and efficient removal of small non-enveloped and large enveloped viruses in biopharmaceutical applications. Virosart® CPV is the optimal virus filter for monoclonal antibodies or small recombinant proteins.

Virosart® CPV Midicap® Height 9
Virosart® CPV Midicap® Height 9
Item no.: 5455328V9--FF--V

The PES based virus filter for robust and efficient removal of small non-enveloped and large enveloped viruses in biopharmaceutical applications. Virosart® CPV is the optimal virus filter for monoclonal antibodies or small recombinant proteins.

Virosart® CPV 10" Maxicaps®
Virosart® CPV 10" Maxicaps®
Item no.: 5457328V1--SS

The PES based virus filter for robust and efficient removal of small non-enveloped and large enveloped viruses in biopharmaceutical applications. Virosart® CPV is the optimal virus filter for monoclonal antibodies or small recombinant proteins.

Virosart® CPV 20" Maxicaps®
Virosart® CPV 20" Maxicaps®
Item no.: 5457328V2--SS

The PES based virus filter for robust and efficient removal of small non-enveloped and large enveloped viruses in biopharmaceutical applications. Virosart® CPV is the optimal virus filter for monoclonal antibodies or small recombinant proteins.

Virosart® CPV 30" Maxicaps®
Virosart® CPV 30" Maxicaps®
Item no.: 5457328V3--SS

The PES based virus filter for robust and efficient removal of small non-enveloped and large enveloped viruses in biopharmaceutical applications. Virosart® CPV is the optimal virus filter for monoclonal antibodies or small recombinant proteins.

Virosart® CPV Minisart
Virosart® CPV Minisart
Item no.: 545VM----------B

The PES based virus filter for robust and efficient removal of small non-enveloped and large enveloped viruses in biopharmaceutical applications. Virosart® CPV is the optimal virus filter for monoclonal antibodies or small recombinant proteins.

Customers Also Purchased

Virosart® HF lab module 5.0 cm²

Virosart® HF lab module 5.0 cm²

Learn More
Virosart® HF process module 0.8 m²

Virosart® HF process module 0.8 m²

Learn More
Virosart® CPV 10" Maxicaps®

Virosart® CPV 10" Maxicaps®

Learn More
Virosart® CPV Minisart

Virosart® CPV Minisart

Learn More
Virosart® Max Minisart

Virosart® Max Minisart

Learn More
Sartobind® Q nano 1 mL, 4 mm bed height, 4 units

Sartobind® Q nano 1 mL, 4 mm bed height, 4 units

Learn More
Sartobind STIC® PA nano 1 mL, 4 mm bed height

Sartobind STIC® PA nano 1 mL, 4 mm bed height

Learn More