Skip to content Skip to navigation menu

Virosart® CPV

The PES based virus filter for robust and efficient removal of small non-enveloped and large enveloped viruses in biopharmaceutical applications. Virosart® CPV is the optimal virus filter for monoclonal antibodies or small recombinant proteins.

   

Choose your product

Products (11)

Virosart® CPV Minisart - IT tested
Virosart® CPV Minisart - IT tested
Item no.: 545VM--------ITA
Filter Format
Down Scale Units
Filtration Area
5 cm²
Virosart® CPV Capsule Height 4, Hose barb
Filter Format
Filter Capsules
Filtration Area
180 cm²
Virosart® CPV 10" Standard Filter Cartridge
Filter Format
Cartridges
Filtration Area
0.7 m²
Virosart® CPV Midicap® Height 9
Virosart® CPV Midicap® Height 9
Item no.: 5455328V9--FF--V
Filter Format
Filter Capsules
Filtration Area
0.2 m²
Virosart® CPV 20" Maxicaps®
Virosart® CPV 20" Maxicaps®
Item no.: 5457328V2--SS
Filter Format
Filter Capsules
Filtration Area
1.4 m²

Application:

  • Virus clearance: Virosart® CPV retains ≥ 4 LRV of small non-enveloped viruses (e.g. PPV, MVM) and ≥ 6 LRV of large enveloped viruses (e.g. MuLV).
  • Target molecule: The main applications for Virosart® CPV for virus filtration are monoclonal antibodies (mAb), antibody fragments (Fab) or small recombinant proteins (< 150 kD).
  • Positioning: Virosart® CPV is used towards the end of the purification process of biopharmaceutical products for the virus filtration. At this stage, the purity of the biopharmaceutical product is at its highest and so fouling of the filter by contaminants (DNA, CHOP, aggregates & lipoproteins) will be low.

Product Benefits:

  • Robust virus clearance: Virosart® CPV retains ≥ 4 LRV of small non-enveloped viruses (e.g. PPV, MVM) and ≥ 6 LRV of large enveloped viruses (e.g. MuLV). This filter offers highest virus safety over the entire flow decay profile independently of operating pressure.
  • Smart process transfer: Flexibility is given by using either cartridges in existing stainless steel housings or disposable capsules.
  • Ease of use: Virosart® CPV are tested for integrity using a water-based diffusion test, e.g. based on the Sartocheck® technology of Sartorius Stedim Biotech

Regulatory Compliance

  • Each individual filter is tested for integrity
  • Validated for ≥ 4 LRV removal of small non-enveloped viruses using bacteriophage PP7
  • Designed, developed and manufactured in accordance with an ISO 9001 certified Quality Management System
  • Meet or exceed the requirements for WFI quality standards set by the current USP
  • Non pyrogenic according to USP Bacterial Endotoxins
  • USP Plastic Class Test VI

Application Note

Autoclaving Virosart Minisart devices
en 870.3 kB
Impact of Pressure Release and Multiple Pressure Fluctuations on Virus Retention Performance of Virosart® CPV Virus Retentive Filters
en 1.1 MB
Effect of Flux Decay on Virus Retention
en 649.4 kB

Datasheet

Virosart® CPV - The virus filter for robust and efficient removal of all viruses
en 1.5 MB

Flyer

Virosart® Virus Filters - Reliable Retention Under All Circumstances
en 2.8 MB

User Manual

Virosart® CPV Capsules
en 56.8 kB
Virosart® CPV MidiCaps®
en 110.0 kB
Instruction for use - Virosart® CPV Minisart®
en 332.2 kB
Virosart® CPV 545 Standard Filter Cartridges & MaxiCaps®
en 113.5 kB
MaxiCaps® Holder single round

The Sartorius Stedim Biotech MaxiCaps® holder has been specially designed to integrate MaxiCaps® into biopharmaceutical processes.

MaxiCaps® Holder 3-round
MaxiCaps® Holder 3-round
Item no.: 5ZGI--0011

The Sartorius Stedim Biotech MaxiCaps® holder has been specially designed to integrate MaxiCaps® into biopharmaceutical processes.

Sartocheck® 5 Plus Filter Tester
Sartocheck® 5 Plus Filter Tester
Item no.: 26787---FT---P

The Sartocheck® 5 Plus Filter Tester is an automatic filter integrity tester with automated Quality Risk Management (QRM) designed to cover the complete range of integrity testing from small syringe filters up to large multi-round housings and tangential flow cassettes.

Virosart® Max 20" T-Style Maxicaps®

Maximize your virus filter performance with adsorptive pre-filtration. Virosart® Max is a specifically optimized virus pre-filter significantly increasing downstream virus filter performance.

Virosart® Max 30" T-Style Maxicaps®

Maximize your virus filter performance with adsorptive pre-filtration. Virosart® Max is a specifically optimized virus pre-filter significantly increasing downstream virus filter performance.

Virosart® HF process module 2.4 m²

New high speed virus filtration.

The high flux PES based virus filter for robust and efficient removal of small non-enveloped and large enveloped viruses in biopharmaceutical applications.

Virosart® HF process module 0.8 m²

New high speed virus filtration.

The high flux PES based virus filter for robust and efficient removal of small non-enveloped and large enveloped viruses in biopharmaceutical applications.

Virosart® HC 20" T-Style Maxicaps®

The high capacity virus filter for robust and efficient removal of small non-enveloped and large enveloped viruses in blood & plasma applications.

Virosart® HC 30" T-Style Maxicaps®

The high capacity virus filter for robust and efficient removal of small non-enveloped and large enveloped viruses in blood & plasma applications.

Customers Also Purchased

Virosart® HF lab module 5.0 cm²

Virosart® HF lab module 5.0 cm²

Learn More
Virosart® HF process module 0.8 m²

Virosart® HF process module 0.8 m²

Learn More
Virosart® Max 10" T-Style Maxicaps®

Virosart® Max 10" T-Style Maxicaps®

Learn More
Virosart® HC Minisart

Virosart® HC Minisart

Learn More
Sartobind® Q nano 1 mL, 4 mm bed height, 4 units

Sartobind® Q nano 1 mL, 4 mm bed height, 4 units

Learn More
Virosart® Max Minisart

Virosart® Max Minisart

Learn More
Sartobind STIC® PA nano 1 mL, 4 mm bed height

Sartobind STIC® PA nano 1 mL, 4 mm bed height

Learn More