Skip to content Skip to navigation menu

Steamer Line

The Steamer Line Hollow Fiber TFF Modules are designed for perfusion and aseptic applications. They are delivered gamma irradiated and ready to use and can be autoclaved.

  • Self-contained units

  • Autoclavable

   

Choose your product

Products (569)

Steamer Investigator 24 750kD 2.0 mm
Steamer Investigator 24 750kD 2.0 mm
Item no.: AU75020INV24S3
Filtration Area
0.28 m2
Length
24
MWCO
750kD
Connectors
Feed/Retentate: 1.5-inch TC Permeate: 1/2-inch TC
Steamer Researcher 12 500kD 2.0 mm
Steamer Researcher 12 500kD 2.0 mm
Item no.: AU50020RES12S3
Filtration Area
0.044 m2
Length
12
MWCO
500kD
Connectors
Feed/Retentate: 3/4-inch TC Permeate: 3/8-inch Hose Barb
Steamer Explorer 24 300kD 0.5 mm
Steamer Explorer 24 300kD 0.5 mm
Item no.: AU30005EXP24S6
Filtration Area
0.0321 m2
Length
24
MWCO
300kD
Connectors
Feed/Retentate: 1/2-inch TC Permeate: 3/16-inch Hose Barb
Steamer Researcher XL24 0.2µm 0.5 mm
Steamer Researcher XL24 0.2µm 0.5 mm
Item no.: AU92005RXL24S3
Filtration Area
0.1305 m2
Length
24
Pore Size
0.2µm
Connectors
Feed/Retentate: 3/4-inch TC Permeate: 3/8-inch Hose Barb
Steamer Researcher24 0.1µm 2.0 mm
Steamer Researcher24 0.1µm 2.0 mm
Item no.: AU91020RES24S3
Filtration Area
0.094 m2
Length
24
Pore Size
0.1µm
Connectors
Feed/Retentate: 3/4-inch TC Permeate: 3/8-inch Hose Barb

Steamer Line hollow fiber membrane products incorporate our latest glycerin free low extractables, heat resistant modified polyethersulfone (m-PES) membrane technology. All Steamer Line modules are gamma irradiated and ready to use without any tedious pre-rinse. The extractables level for the Steamer Line modules is approximately 80x less than a glycerin conditioned membrane, see Extractables Flush Analysis. After a quick buffer conditioning the module is ready to be used or autoclaved. For autoclaving directions, please see the Steamer Line Validation Guide. Steamer Line modules are fully scalable from batch volumes from 10 mL up to 250 L with corresponding membrane surface areas from 0.056 ft² (0.0052 m²) up to 26.9 ft² (2.5 m²).

The Steamer Line modules offer true ready to use crossflow solution:

  • Self-contained units

  • No humectants

  • No pre-rinse required (glycerin free)

  • Ready to use

  • Easy and reliable scale up and scale down Membrane offering from 3kD to 750kD MWCO and from 0.1 μm to 0.65 μm pore size

  • Gamma irradiated

  • Cost efficiency

Datasheet

Steamer Line Hollow Fiber Membrane Products
en 855.2 kB