Skip to content Skip to navigation menu

Sartopure®

The Sartopure® filter family is optimized for the clarification and retention by utilizing multiple layers of progressively finer pleated polypropylene or adsorptive glass fleece material. The turbidity reduction results in optimal protection of all downstream material like chromatographic columns or membrane filters.

   

Choose your product

Narrow your results

Filter by product attributes

Products (25)

5051505P9------B
5051505P9------B
Item no.: 5051505P9------B
Brand
Sartopure® PP3
Filter Size
size 9 (0.15 m² / 1.6 ft²)
Retention Rate
0.65 µm
Outer Diameter
56 mm
Sartopure® PP3 T-Style Maxicaps®
Sartopure® PP3 T-Style Maxicaps®
Item no.: 5058302P1--SS
Brand
Sartopure® PP3
Filter Size
10"(0.45 m² / 4.8 ft²)
Retention Rate
3.0 µm
Outer Diameter
164 mm (110.4 mm without Connection / Valves)
Sartopure® PP3 T-Style Maxicaps® 3µm
Brand
Sartopure® PP3
Filtration Area
0.9 m²
Type
Prefilter
Retention Rate
3.0 µm
Sartopure® PP3 T-Style Maxicaps®
Sartopure® PP3 T-Style Maxicaps®
Item no.: 5058303P1--SS
Brand
Sartopure® PP3
Filter Size
10"(0.45 m² / 4.8 ft²)
Retention Rate
1.2 µm
Outer Diameter
164 mm (110.4 mm without Connection / Valves)
Sartopure® PP3 T-Style Maxicaps®
Sartopure® PP3 T-Style Maxicaps®
Item no.: 5058303P1--OO
Brand
Sartopure® PP3
Filter Size
10"(0.45 m² / 4.8 ft²)
Retention Rate
1.2 µm
Outer Diameter
178 mm (110.4 mm without Connection / Valves)

High Performance Polypropylene Prefilter
Sartopure® PP3

Applications:

  • Early clarification steps in vaccine production
  • Blood and Plasma fractionation

Benefits:

  • Highest total throughput
  • Superior protection abilities
  • Expanded retention rate 0.45µm – 100µm

Highly Adsorptive Glass Fleece Prefilter
Sartopure® GF Plus

Turbidity reduction in:

  • Cell harvest
  • mAB
  • Vaccine
  • Lipid and colloid containing fluids

Benefits:

  • Best turbidity reduction
  • Highly adsorptive

For highest process flexibility all Sartopure® filters are available for conventional or single use applications. All filter elements are available in various sizes and adapter combinations. Please review the selection guide in the supporting resources literature.

Datasheet

Sartopure® PP2 — Particle Filtration & Bioburden Reduction Filter Elements
en 158.8 kB
Sartopure® GF Plus — Adsorptive Depth Filters
en 306.5 kB
Sartopure® PP3 — Particle Reduction Filter Elements
en 845.5 kB
Jumbo Star Sartopure GF Plus - A “Giant” Step Forward in Pleated Depth Filters
en 300.0 kB