Skip to content Skip to navigation menu

Sartopore® Platinum

Sartopore® Platinum Family

Sartopore® Platinum is the high performance polyethersulfone (PES) filter platform from Sartorius Stedim Biotech. The innovative surface modification of the membrane leads to excellent wettability. Therefore, this filter family is perfectly suited for modern single-use applications, making processes highly economic, user friendly and safe. Using Sartopore® Platinum you will benefit from this cutting-edge membrane technology. For challenging processes, such as fill & finish, we offer a special filter type with an increased Bubble Point: Sartopore® Platinum HB.

   

Choose your product

Products (53)

Sartopore® Platinum Gamma MidiCaps®
Sartopore® Platinum Gamma MidiCaps®
Item no.: 5495307H0G-SS--V
Sterilization Method
Gamma Irradiatable
Filter Size
size 0 (0.52 m² / 5.6 ft²)
Sartopore® Platinum MidiCaps®
Sartopore® Platinum MidiCaps®
Item no.: 5495307H0--SS--V
Sterilization Method
Autoclavable
Filter Size
size 0 (0.52 m² / 5.6 ft²)
Sartopore® Platinum MidiCaps®
Sartopore® Platinum MidiCaps®
Item no.: 5495307H8--OO--A
Sterilization Method
Autoclavable
Filter Size
size 8 (0.13 m² / 1.4 ft²)
Sartopore® Platinum MidiCaps®
Sartopore® Platinum MidiCaps®
Item no.: 5495307H9--FF--A
Sterilization Method
Autoclavable
Filter Size
size 9 (0.26 m² / 2.8 ft²)
Sartopore® Platinum Gamma MidiCaps®
Sartopore® Platinum Gamma MidiCaps®
Item no.: 5495307H9G-SS--A
Sterilization Method
Gamma Irradiatable
Filter Size
size 9 (0.26 m² / 2.8 ft²)

Pore Size: 0.45 | 0.2 µm (heterogeneous PES double layer)

Sartopore® Platinum family is the best-wetting filter platform on the market, eliminating any potential wetting induced issues during integrity testing. The perfect wettability of the modified PES double layer membrane leads to significant reduction of the required flushing volume (up to 95% less water needed), which is highly beneficial for single-use processes. Our Sartopore® Platinum family offers the lowest protein adsorption of any PES membrane on the market to maximize product yield. Moreover, our innovative pleating technology (TwinPleat) results in large-area capsules (1 m² filtration area per 10”) to filter large batch sizes with a single device.

Sartopore® Platinum HB is a specific filter type with a higher Bubble Point to ensure highest process safety. This filter is our recommended solution for challenging processes such as fill & finish applications.

Features & Benefits

  • Lowest protein adsorption – maximizing product yield
  • Excellent wettability – up to 95% less water needed
  • No wetting issues during integrity testing – preferred for single-use assemblies
  • Highest effective filter area (1 m²/10”) – less filter consumption

For highest process flexibility Sartopore® Platinum filters are offered for conventional and single-use applications. Our filter elements are available in multiple configurations regarding filtration area and adapter combinations. Please review the selection guide in the supporting literature.

Datasheet

Sartopore® Platinum
en 913.9 kB
MaxiCaps® Filter Holders

The Sartorius Stedim Biotech MaxiCaps® holder has been specially designed to integrate MaxiCaps® into biopharmaceutical processes.

Liquid Filter Housings

Sartorius Stedim Biotech Sanitary Single Round Filter Housings are specifically designed for liquid filtration applications of the Bio-Pharmaceutical Industry. Application: bioreactors, CIP skids, autoclaves, lyophilizers and process tanks.

Sartoguard®

All members of the Sartoguard family utilize a highly asymmetric polyether sulfone (PES) membrane double layer for unmatched protection of final filters and bioburden reduction with an LRV of 6 per cm². In addition, combinations with different depth filter materials and gamma sterilizable versions are available.