Skip to content Skip to navigation menu

Sartoflow® Filter Holders

The family of Sartorius crossflow filter holders features the latest advances in crossflow design for full flexibility. This unique design within the Sartoflow® filter holder family provides you with reproducable performance from 30 - 2.500 L process volumes.

   

Choose your product

Narrow your results

Filter by product attributes

Products (16)

Sartoflow®10, 1.4435/F/R22,1/P15,7, Zoll, e-polished
Brand
Sartoflow® 10
Type
Stainless steel holder
Feed / Retentate
22.1 mm
Permeate
15.7 mm
Sartoflow®10, 1.4435/F/R23/P23, JIS-G, e-polished, mirror inverted
Brand
Sartoflow® 10
Type
Stainless steel holder
Feed / Retentate
23 mm
Permeate
23 mm
Sartoflow®10, 1.4435/F/R29,7/P18,1, ISO, e-polished
Brand
Sartoflow® 10
Type
Stainless steel holder
Feed / Retentate
29.7 mm
Permeate
18.1 mm
Sartoflow®10, 1.4435/F/R23/P23, JIS-G, e-polished
Brand
Sartoflow® 10
Type
Stainless steel holder
Feed / Retentate
23 mm
Permeate
23 mm
Sartoflow®10, 1.4435/F/R26/P16, DIN, mirror inverted
Brand
Sartoflow® 10
Type
Stainless steel holder
Feed / Retentate
26 mm
Permeate
16 mm
Sartoflow® 20, 1.4435, F/R38, 4/P23, 7/ISO
Brand
Sartoflow® 20
Type
Stainless steel holder
Feed / Retentate
38.4 mm
Permeate
23.7 mm
Sartoflow®10, 1.4435/F/R26/P16, DIN
Brand
Sartoflow® 10
Type
Stainless steel holder
Feed / Retentate
26 mm
Permeate
16 mm
Sartoflow® 20, 1.4435/F/R38, 4/P23, 7/ISO
Brand
Sartoflow® 20
Type
Stainless steel holder
Feed / Retentate
38.4 mm
Permeate
23.7 mm
Sartoflow® 20, 1.4435/F/R34, 8/P22, 1/Zoll
Brand
Sartoflow® 20
Type
Stainless steel holder
Feed / Retentate
34.8 mm
Permeate
22.1 mm
Sartoflow® 20, 1.4435, F/R34, 8/P22, 1/Zoll
Brand
Sartoflow® 20
Type
Stainless steel holder
Feed / Retentate
34.8 mm
Permeate
22.1 mm
Sartoflow®10, 1.4435/F/R26/P16, DIN, e-polished
Brand
Sartoflow® 10
Type
Stainless steel holder
Feed / Retentate
26 mm
Permeate
16 mm
Sartoflow®10, 1.4435/F/R22,1/P15,7, Zoll
Brand
Sartoflow® 10
Type
Stainless steel holder
Feed / Retentate
22.1 mm
Permeate
15.7 mm
Sartoflow® 20, 1.4435, F/R 38,4 / P 23,7/ISO
Brand
Sartoflow® 20
Type
Stainless steel holder
Feed / Retentate
38.4 mm
Permeate
23.7 mm
Sartoflow® 20, 1.4435, F/R35, 7/P23, JIS-G
Brand
Sartoflow® 20
Type
Stainless steel holder
Feed / Retentate
35.7 mm
Permeate
23 mm
Sartoflow® 20, 1.4435/F/R35, 7/P23/JIS-G
Brand
Sartoflow® 20
Type
Stainless steel holder
Feed / Retentate
35.7 mm
Permeate
23 mm
Results per page: | |

The

Sartoflow

® 10 stainless steel holder with hydraulic is designed for crossflow applications from 30 L to 1000 L volume. The holder is optimised for the use with up to ten Sartocon® or two Sartocube® production scale crossflow cassettes (max. 7 m²). Typical applications of the

Sartoflow

® 10 holder are concentration and diafiltration of proteins, vaccines, antibodies, oligo nucleotides, endotoxin removal etc. and cell harvesting and clarification processes.The

Sartoflow

® 20 stainless steel holder with hydraulic is designed for crossflow applications from 200 l to 2500 l volumes. The holder is optimized for use with 4 Sartocon® up to 20 Sartocube® production scale crossflow cassettes (max. 14 m2). Typical applications of the

Sartoflow

® 20 system includes concentration and diafiltration of proteins, vaccines, antibodies, oligo nucleotides, endotoxin removal etc., cell harvesting and clarification processes.