Skip to content Skip to navigation menu

Sartoclear® Depth Filter Cell Clarification and Contaminant Removal Technologies


Sartoclear® filters are cellulose-based depth filters developed for demanding clarification applications in the biotechnological and pharmaceutical industries.

   

Choose your product

Products (66)

Sartoclear 16 Module, DL75, FA-Adapt, 1pc
Filtration Area
1.9 m²
Retention Rate
0.8 µm | 0.4 µm
SARTOCLEAR CAP, DL75, 10+2.0 ΜM, 25 CM²,
Filtration Area
25 cm²
Retention Rate
10 µm | 2.0 µm
Sartoclear 16 Module, DL20, FA-Adapt, 1pc
Filtration Area
1.9 m²
Retention Rate
10 µm | 2.0 µm
SARTOCLEAR CAP, S040, 0.4 ΜM, 25 CM², 3S
Filtration Area
25 cm²
Retention Rate
0.4 µm
SARTOCLEAR CAP, DL60, 8.0+0.8 μm, 25 CM², 3/PK
Filtration Area
25 cm²
Retention Rate
8.0 µm | 0.8 µm

Various device formats are available to serve you from first the steps, throughout clinical phases and up to large scale manufacturing while always keeping the same filter material.

Applications:

  • Mammalian cell culture harvests
  • Microbial lysates
  • Removal of precipitates from sera and plasma
  • Particle and colloid removal from process intermediates
  • Media Filtration

Grade

Description

Application examples1

DL90

Very coarse primary grade on top of a coarse secondary filter for filtrations with high solid concentrations

Primary clarification of mammalian cell cultures, insect cell cultures, microbial fermentations, vaccines

DL75

Pure cellulose pre-filter combined with a coarse secondary filter

Primary clarification of mammalian cell cultures, insect cell cultures, microbial fermentations, vaccines

DL60

Coarse primary grade with a secondary fine filtration grade for lower to moderate solid concentrations

Post-perfusion bioreactors, vaccines

DL20

Fine filtration grade combined with a standard bioburden reduction grade for the removal of particles

Post centrifuge mammalian cell cultures, post primary depth filtration, process precipitates

DL10

Fine filtration grade followed by an very tight secondary filter for the removal of high concentrations of small particles

Post centrifuge microbial (e.g. E. coli) lysates, post primary depth filtration step, process precipitates

1 The listed examples are indicative and need to be confirmed by small scale tests

 

Available Formats for Scale-up

Sartoclear® Caps are easy to use screening devices that help you to find the best grade for your application. All packages contains 3 units of the same grade and come with plug-in Luer adapters for the easiest possible exchange of filters.

Sartoclear® Depth Filter Midscale Cassettes are developed for scale-up filtrations with volumes between five to 10 liters (depending on the cell density).

Sartoclear® Depth Filter Cassettes are single-use filtration devices especially designed for biopharmaceutical clarification applications. The unique modular devices provide linear scalability from small to large scale processes. Three different sizes allow for a seamless adaptation to different process fluid volumes.

Sartoclear® Depth Filter Lenticular Modules are stackable depth filters for use in stainless steel housings, which are often used in large scale manufacturing facilities for biologicals.

Brochure

Sartoclear® Depth Filter Solutions
en 6.5 MB