Skip to content Skip to navigation menu

Sartobran® P

Sartobran® P with its unique cellulose acetate (CA) membrane is mainly used for the sterile filtration of blood & plasma products as well as viral vaccines. The ultra-low binding feature of the membrane material leads to highest product yield. Especially large, shear-stress sensitive proteins do not lose their structure and function when filtered through this special membrane. This will improve your process output even further.

   

Choose your product

Narrow your results

Products (2)

Sartobran® SartoScale Disposable
Sartobran® SartoScale Disposable
Item no.: 5235307HS--FF--M
Bacterial Endotoxins
< 0.18 EU/mL as determined by the LAL test
Brand
Sartobran® P
GMP Compliance
This product was manufactured in conformance with established Current Good Manufacturing Practice (cGMP) standards.
Pore Size Pre-filter
0.45 µm
Sartobran® SartoScale Disposable
Sartobran® SartoScale Disposable
Item no.: 5235307HS--HH--M
Bacterial Endotoxins
< 0.18 EU/mL as determined by the LAL test
Brand
Sartobran® P
GMP Compliance
This product was manufactured in conformance with established Current Good Manufacturing Practice (cGMP) standards.
Biosafety
All materials of this filter element meet the requirements of the current USP Biological Reactivity tests <88> for plastics Class VI (Systemic Injection, Intracutaneous and Implantation tests).
Results per page: | |

Sterilizing-Grade, 0.2 µm Rated Filters

Sartobran® P Pore size: 0.45 | 0.2 µm (CA double layer)

Your Benefits

  • High product yield due to ultra-low unspecific adsorption
  • Excellent filtration results especially for large, shear-stress sensitive proteins
  • Ideally suited for sterile filtration of viral vaccines and blood & plasma products

Sartobran® P filters are not suitable for gamma irradiation. For easy integration of non-gamma filters into single-use assemblies, we offer a wide range of possibilities with our Filter Transfer Set solutions.

For highest process flexibility Sartobran® P filters are available for conventional stainless-steel or single-use applications. The filter elements are available in various sizes and connector combinations. Please review the selection guide in the supporting literature.