Skip to content Skip to navigation menu

Sartobind® Cassettes

As membrane chromatography processes grow in size, multiple Sartobind® cassettes of 0.8 or 1.6 L volume can now be used to accommodate the needed process scale. Three different stainless steel holders are available for maximum membrane volumes of up to 20, 50, or 100 L. The fluid path within the cassettes is the same as for Sartobind® capsules, so process development and small scale data can be extrapolated to the new format. Scaling up has never been easier!

   

Choose your product

Products (4)

Sartobind STIC® PA Cassette 0.8 L, 4 mm bed height
Bed Height
4 mm
Sartobind® Q 0.8 L, 4 mm, 1 cassette, γ
Bed Height
4 mm
Sartobind® S Cassette 0.8 L, 4 mm bed height
Bed Height
4 mm
Sartobind® Q Cassette 0.8 L, 4 mm bed height
Bed Height
4 mm