Skip to content Skip to navigation menu

Reuse Line

Reuse Line modules are designed for multiple use cycles. The Reuse module can be easily cleaned after each use. The choice of cleaning solution, cleaning time and frequency will depend on the specific process stream, fouling tendency and operating conditions.

  • Use for multiple cycles

  • Easy cleaning

   

Choose your product

Products (88)

Reuse Investigator12 750kD 0.5 mm
Reuse Investigator12 750kD 0.5 mm
Item no.: WA75005INV12S0
MWCO
750kD
Filtration Area
0.13 m2
Membrane Material
mPES
Length
12
Reuse Researcher41 750kD 1.0 mm
Reuse Researcher41 750kD 1.0 mm
Item no.: WA75010RES41S0
MWCO
750kD
Filtration Area
0.1716 m2
Membrane Material
mPES
Length
41
Reuse Researcher24 750kD 0.5 mm
Reuse Researcher24 750kD 0.5 mm
Item no.: WA75005RES24S0
MWCO
750kD
Filtration Area
0.094 m2
Membrane Material
mPES
Length
24
Reuse Investigator24 750kD 1.0 mm
Reuse Investigator24 750kD 1.0 mm
Item no.: WA75010INV24S0
MWCO
750kD
Filtration Area
0.28 m2
Membrane Material
mPES
Length
24
Reuse Researcher XL24 750kD 0.5 mm
Reuse Researcher XL24 750kD 0.5 mm
Item no.: WA75005RXL24S0
MWCO
750kD
Filtration Area
0.1305 m2
Membrane Material
mPES
Length
24
Reuse Researcher12 750kD 2.0 mm
Reuse Researcher12 750kD 2.0 mm
Item no.: WA75020RES12S0
MWCO
750kD
Filtration Area
0.044 m2
Membrane Material
mPES
Length
12
Reuse Investigator41 750kD 0.5 mm
Reuse Investigator41 750kD 0.5 mm
Item no.: WA75005INV41S0
MWCO
750kD
Filtration Area
0.51 m2
Membrane Material
mPES
Length
41
Reuse Researcher XL12 750kD 0.5 mm
Reuse Researcher XL12 750kD 0.5 mm
Item no.: WA75005RXL12S0
MWCO
750kD
Filtration Area
0.0617 m2
Membrane Material
mPES
Length
12
Reuse Investigator12 750kD 2.0 mm
Reuse Investigator12 750kD 2.0 mm
Item no.: WA75020INV12S0
MWCO
750kD
Filtration Area
0.13 m2
Membrane Material
mPES
Length
12
Reuse Discover24 750kD 1.0 mm
Reuse Discover24 750kD 1.0 mm
Item no.: WA75010DIS24L6
MWCO
750kD
Filtration Area
0.0107 m2
Membrane Material
mPES
Length
24
Reuse Researcher XL12 750kD 2.0 mm
Reuse Researcher XL12 750kD 2.0 mm
Item no.: WA75020RXL12S0
MWCO
750kD
Filtration Area
0.0617 m2
Membrane Material
mPES
Length
12
Reuse Investigator41 750kD 1.0 mm
Reuse Investigator41 750kD 1.0 mm
Item no.: WA75010INV41S0
MWCO
750kD
Filtration Area
0.51 m2
Membrane Material
mPES
Length
41
Reuse Researcher XL24 750kD 1.0 mm
Reuse Researcher XL24 750kD 1.0 mm
Item no.: WA75010RXL24S0
MWCO
750kD
Filtration Area
0.1305 m2
Membrane Material
mPES
Length
24
Reuse Researcher XL41 750kD 2.0 mm
Reuse Researcher XL41 750kD 2.0 mm
Item no.: WA75020RXL41S0
MWCO
750kD
Filtration Area
0.2383 m2
Membrane Material
mPES
Length
41
Reuse Researcher12 750kD 0.5 mm
Reuse Researcher12 750kD 0.5 mm
Item no.: WA75005RES12S0
MWCO
750kD
Filtration Area
0.044 m2
Membrane Material
mPES
Length
12
Results per page: | |

Reuse Line hollow fiber modules offers a modified polyethersulfone (m-PES) membrane which is gentle on your cells, biomolecules and viruses. Generate high yields and low hold-up volumes. Reuse Line modules provide a linear and predictive scale-up process from laboratory and pilot-scale to manufacturing scale by using matching materials, fluid-path length, and performance characteristics. Reuse Line modules are fully scalable with batch volumes from 10 mL up to 1500 L with corresponding membrane surface areas from 0.056 ft² (0.0052 m²) up to 166.0 ft² (15.42 m²). Due to the inhouse production of the membrane the Reuse Line can offer you a high batch-to-batch consistency. Reuse Line hollow fiber modules can be sanitized and cleaned in 0.5 - 1.0 N NaOH and stored in 0.1 N NaOH between uses.

For those applications where cleaning and Reuse is warranted, the Reuse Line hollow fiber modules offer:

  • Self-contained Membrane offering from 3 kD to 750 kD MWCO and from 0.1 μm to 0.65 μm pore size

  • Easy and reliable scale up and scale down

  • Low hold up volume

  • High product flux and total capacity

  • Robust, strong, multi-use hollow fiber membranes

  • Low binding m-PES membrane - high yield and easy to clean

Datasheet

Reuse Line Hollow Fiber Modules
en 1.1 MB