Skip to content Skip to navigation menu

Reuse Line

Reuse Line modules are designed for multiple use cycles. The Reuse module can be easily cleaned after each use. The choice of cleaning solution, cleaning time and frequency will depend on the specific process stream, fouling tendency and operating conditions.

  • Use for multiple cycles

  • Easy cleaning

 

Choose your product

Products (173)

Reuse Explorer12 300kD 0.5 mm
Reuse Explorer12 300kD 0.5 mm
Item no.: WA30005EXP12S0
MWCO
300kD
Filtration Area
0.0155 m2
Membrane Material
mPES
Connectors
Feed/Retentate: 1/2-inch TC Permeate: 3/16-inch Hose Barb
Reuse Discover24 300kD 0.5 mm
Reuse Discover24 300kD 0.5 mm
Item no.: WA30005DIS24LL
MWCO
300kD
Filtration Area
0.0107 m2
Membrane Material
mPES
Connectors
Feed/Retentate: Luer Lock Permeate: Luer Lock
Reuse Researcher XL12 300kD 0.5 mm
Reuse Researcher XL12 300kD 0.5 mm
Item no.: WA30005RXL12S0
MWCO
300kD
Filtration Area
0.0617 m2
Membrane Material
mPES
Connectors
Feed/Retentate: 3/4-inch TC Permeate: 3/8-inch Hose Barb
Reuse Investigator12 300kD 0.5 mm
Reuse Investigator12 300kD 0.5 mm
Item no.: WA30005INV12S0
MWCO
300kD
Filtration Area
0.13 m2
Membrane Material
mPES
Connectors
Feed/Retentate: 1.5-inch TC Permeate: 1/2-inch TC
Reuse Explorer41 300kD 0.5 mm
Reuse Explorer41 300kD 0.5 mm
Item no.: WA30005EXP41S0
MWCO
300kD
Filtration Area
0.058 m2
Membrane Material
mPES
Connectors
Feed/Retentate: 1/2-inch TC Permeate: 3/16-inch Hose Barb
Reuse Researcher24 300kD 0.5 mm
Reuse Researcher24 300kD 0.5 mm
Item no.: WA30005RES24S0
MWCO
300kD
Filtration Area
0.094 m2
Membrane Material
mPES
Connectors
Feed/Retentate: 3/4-inch TC Permeate: 3/8-inch Hose Barb
Reuse Discover41 300kD 0.5 mm
Reuse Discover41 300kD 0.5 mm
Item no.: WA30005DIS41LL
MWCO
300kD
Filtration Area
0.0193 m2
Membrane Material
mPES
Connectors
Feed/Retentate: Luer Lock Permeate: Luer Lock
Reuse Researcher XL24 300kD 0.5 mm
Reuse Researcher XL24 300kD 0.5 mm
Item no.: WA30005RXL24S0
MWCO
300kD
Filtration Area
0.1305 m2
Membrane Material
mPES
Connectors
Feed/Retentate: 3/4-inch TC Permeate: 3/8-inch Hose Barb
Reuse Researcher12 300kD 0.5 mm
Reuse Researcher12 300kD 0.5 mm
Item no.: WA30005RES12S0
MWCO
300kD
Filtration Area
0.044 m2
Membrane Material
mPES
Connectors
Feed/Retentate: 3/4-inch TC Permeate: 3/8-inch Hose Barb
Reuse Discover12 300kD 1.0 mm
Reuse Discover12 300kD 1.0 mm
Item no.: WA30010DIS12LL
MWCO
300kD
Filtration Area
0.0052 m2
Membrane Material
mPES
Connectors
Feed/Retentate: Luer Lock Permeate: Luer Lock
Reuse Investigator24 300kD 0.5 mm
Reuse Investigator24 300kD 0.5 mm
Item no.: WA30005INV24S0
MWCO
300kD
Filtration Area
0.28 m2
Membrane Material
mPES
Connectors
Feed/Retentate: 1.5-inch TC Permeate: 1/2-inch TC
Reuse Researcher XL41 300kD 0.5 mm
Reuse Researcher XL41 300kD 0.5 mm
Item no.: WA30005RXL41S0
MWCO
300kD
Filtration Area
0.2383 m2
Membrane Material
mPES
Connectors
Feed/Retentate: 3/4-inch TC Permeate: 3/8-inch Hose Barb
Reuse Investigator41 300kD 0.5 mm
Reuse Investigator41 300kD 0.5 mm
Item no.: WA30005INV41S0
MWCO
300kD
Filtration Area
0.51 m2
Membrane Material
mPES
Connectors
Feed/Retentate: 1.5-inch TC Permeate: 1/2-inch TC
Reuse Discover12 300kD 0.5 mm
Reuse Discover12 300kD 0.5 mm
Item no.: WA30005DIS12LL
MWCO
300kD
Filtration Area
0.0052 m2
Membrane Material
mPES
Connectors
Feed/Retentate: Luer Lock Permeate: Luer Lock
Reuse Explorer24 300kD 0.5 mm
Reuse Explorer24 300kD 0.5 mm
Item no.: WA30005EXP24S0
MWCO
300kD
Filtration Area
0.0321 m2
Membrane Material
mPES
Connectors
Feed/Retentate: 1/2-inch TC Permeate: 3/16-inch Hose Barb
Results per page: | |

Reuse Line hollow fiber modules offers a modified polyethersulfone (m-PES) membrane which is gentle on your cells, biomolecules and viruses. Generate high yields and low hold-up volumes. Reuse Line modules provide a linear and predictive scale-up process from laboratory and pilot-scale to manufacturing scale by using matching materials, fluid-path length, and performance characteristics. Reuse Line modules are fully scalable with batch volumes from 10 mL up to 1500 L with corresponding membrane surface areas from 0.056 ft² (0.0052 m²) up to 166.0 ft² (15.42 m²). Due to the inhouse production of the membrane the Reuse Line can offer you a high batch-to-batch consistency. Reuse Line hollow fiber modules can be sanitized and cleaned in 0.5 - 1.0 N NaOH and stored in 0.1 N NaOH between uses.

For those applications where cleaning and Reuse is warranted, the Reuse Line hollow fiber modules offer:

  • Self-contained Membrane offering from 3 kD to 750 kD MWCO and from 0.1 μm to 0.65 μm pore size

  • Easy and reliable scale up and scale down

  • Low hold up volume

  • High product flux and total capacity

  • Robust, strong, multi-use hollow fiber membranes

  • Low binding m-PES membrane - high yield and easy to clean

Datasheet

Re-use Line Hollow Fiber Modules
en 636.6 kB