Skip to content Skip to navigation menu

Reuse Line

Reuse Line modules are designed for multiple use cycles. The Reuse module can be easily cleaned after each use. The choice of cleaning solution, cleaning time and frequency will depend on the specific process stream, fouling tendency and operating conditions.

  • Use for multiple cycles

  • Easy cleaning

 

Choose your product

Products (3)

Reuse Researcher XL24 300kD 1.0 mm
Reuse Researcher XL24 300kD 1.0 mm
Item no.: WA30010RXL24S0
MWCO
300kD
Filtration Area
0.1305 m2
Membrane Material
mPES
Connectors
Feed/Retentate: 3/4-inch TC Permeate: 3/8-inch Hose Barb
Reuse Researcher XL24 300kD 2.0 mm
Reuse Researcher XL24 300kD 2.0 mm
Item no.: WA30020RXL24S0
MWCO
300kD
Filtration Area
0.1305 m2
Membrane Material
mPES
Connectors
Feed/Retentate: 3/4-inch TC Permeate: 3/8-inch Hose Barb
Reuse Researcher XL24 300kD 0.5 mm
Reuse Researcher XL24 300kD 0.5 mm
Item no.: WA30005RXL24S0
MWCO
300kD
Filtration Area
0.1305 m2
Membrane Material
mPES
Connectors
Feed/Retentate: 3/4-inch TC Permeate: 3/8-inch Hose Barb
Results per page: | |

Reuse Line hollow fiber modules offers a modified polyethersulfone (m-PES) membrane which is gentle on your cells, biomolecules and viruses. Generate high yields and low hold-up volumes. Reuse Line modules provide a linear and predictive scale-up process from laboratory and pilot-scale to manufacturing scale by using matching materials, fluid-path length, and performance characteristics. Reuse Line modules are fully scalable with batch volumes from 10 mL up to 1500 L with corresponding membrane surface areas from 0.056 ft² (0.0052 m²) up to 166.0 ft² (15.42 m²). Due to the inhouse production of the membrane the Reuse Line can offer you a high batch-to-batch consistency. Reuse Line hollow fiber modules can be sanitized and cleaned in 0.5 - 1.0 N NaOH and stored in 0.1 N NaOH between uses.

For those applications where cleaning and Reuse is warranted, the Reuse Line hollow fiber modules offer:

  • Self-contained Membrane offering from 3 kD to 750 kD MWCO and from 0.1 μm to 0.65 μm pore size

  • Easy and reliable scale up and scale down

  • Low hold up volume

  • High product flux and total capacity

  • Robust, strong, multi-use hollow fiber membranes

  • Low binding m-PES membrane - high yield and easy to clean

Datasheet

Re-use Line Hollow Fiber Modules
en 636.6 kB