Skip to content Skip to navigation menu

Reuse Line

Reuse Line modules are designed for multiple use cycles. The Reuse module can be easily cleaned after each use. The choice of cleaning solution, cleaning time and frequency will depend on the specific process stream, fouling tendency and operating conditions.

  • Use for multiple cycles

  • Easy cleaning

   

Choose your product

Products (86)

Reuse Explorer12 300kD 0.5 mm
Reuse Explorer12 300kD 0.5 mm
Item no.: WA30005EXP12S0
MWCO
300kD
Filtration Area
0.0155 m2
Membrane Material
mPES
Length
12
Reuse Discover24 300kD 0.5 mm
Reuse Discover24 300kD 0.5 mm
Item no.: WA30005DIS24LL
MWCO
300kD
Filtration Area
0.0107 m2
Membrane Material
mPES
Length
24
Reuse Researcher XL41 300kD 2.0 mm
Reuse Researcher XL41 300kD 2.0 mm
Item no.: WA30020RXL41S0
MWCO
300kD
Filtration Area
0.2383 m2
Membrane Material
mPES
Length
41
Reuse Researcher12 300kD 2.0 mm
Reuse Researcher12 300kD 2.0 mm
Item no.: WA30020RES12S0
MWCO
300kD
Filtration Area
0.044 m2
Membrane Material
mPES
Length
12
Reuse Researcher XL41 300kD 1.0 mm
Reuse Researcher XL41 300kD 1.0 mm
Item no.: WA30010RXL41S0
MWCO
300kD
Filtration Area
0.2383 m2
Membrane Material
mPES
Length
41
Reuse Investigator41 300kD 0.5 mm
Reuse Investigator41 300kD 0.5 mm
Item no.: WA30005INV41S0
MWCO
300kD
Filtration Area
0.51 m2
Membrane Material
mPES
Length
41
Reuse Discover12 300kD 0.5 mm
Reuse Discover12 300kD 0.5 mm
Item no.: WA30005DIS12LL
MWCO
300kD
Filtration Area
0.0052 m2
Membrane Material
mPES
Length
12
Reuse Explorer24 300kD 0.5 mm
Reuse Explorer24 300kD 0.5 mm
Item no.: WA30005EXP24S0
MWCO
300kD
Filtration Area
0.0321 m2
Membrane Material
mPES
Length
24
Reuse Investigator41 300kD 1.0 mm
Reuse Investigator41 300kD 1.0 mm
Item no.: WA30010INV41S0
MWCO
300kD
Filtration Area
0.51 m2
Membrane Material
mPES
Length
41
Reuse Researcher41 300kD 0.5 mm
Reuse Researcher41 300kD 0.5 mm
Item no.: WA30005RES41S0
MWCO
300kD
Filtration Area
0.1716 m2
Membrane Material
mPES
Length
41
Reuse Researcher XL12 300kD 2.0 mm
Reuse Researcher XL12 300kD 2.0 mm
Item no.: WA30020RXL12S0
MWCO
300kD
Filtration Area
0.0617 m2
Membrane Material
mPES
Length
12
Reuse Explorer12 300kD 2.0 mm
Reuse Explorer12 300kD 2.0 mm
Item no.: WA30020EXP12S0
MWCO
300kD
Filtration Area
0.0155 m2
Membrane Material
mPES
Length
12
Reuse Researcher XL12 300kD 0.5 mm
Reuse Researcher XL12 300kD 0.5 mm
Item no.: WA30005RXL12S0
MWCO
300kD
Filtration Area
0.0617 m2
Membrane Material
mPES
Length
12
Reuse Discover12 300kD 2.0 mm
Reuse Discover12 300kD 2.0 mm
Item no.: WA30020DIS12LL
MWCO
300kD
Filtration Area
0.0052 m2
Membrane Material
mPES
Length
12
Reuse Discover41 300kD 2.0 mm
Reuse Discover41 300kD 2.0 mm
Item no.: WA30020DIS41LL
MWCO
300kD
Filtration Area
0.0193 m2
Membrane Material
mPES
Length
41
Results per page: | |

Reuse Line hollow fiber modules offers a modified polyethersulfone (m-PES) membrane which is gentle on your cells, biomolecules and viruses. Generate high yields and low hold-up volumes. Reuse Line modules provide a linear and predictive scale-up process from laboratory and pilot-scale to manufacturing scale by using matching materials, fluid-path length, and performance characteristics. Reuse Line modules are fully scalable with batch volumes from 10 mL up to 1500 L with corresponding membrane surface areas from 0.056 ft² (0.0052 m²) up to 166.0 ft² (15.42 m²). Due to the inhouse production of the membrane the Reuse Line can offer you a high batch-to-batch consistency. Reuse Line hollow fiber modules can be sanitized and cleaned in 0.5 - 1.0 N NaOH and stored in 0.1 N NaOH between uses.

For those applications where cleaning and Reuse is warranted, the Reuse Line hollow fiber modules offer:

  • Self-contained Membrane offering from 3 kD to 750 kD MWCO and from 0.1 μm to 0.65 μm pore size

  • Easy and reliable scale up and scale down

  • Low hold up volume

  • High product flux and total capacity

  • Robust, strong, multi-use hollow fiber membranes

  • Low binding m-PES membrane - high yield and easy to clean

Datasheet

Reuse Line Hollow Fiber Modules
en 1.1 MB