Skip to content Skip to navigation menu

Reuse Line

Reuse Line modules are designed for multiple use cycles. The Reuse module can be easily cleaned after each use. The choice of cleaning solution, cleaning time and frequency will depend on the specific process stream, fouling tendency and operating conditions.

  • Use for multiple cycles

  • Easy cleaning

 

Choose your product

Narrow your results

Filter by product attributes

Products (67)

Reuse Investigator41 0.45µm 2.0 mm
Reuse Investigator41 0.45µm 2.0 mm
Item no.: WA94520INV41S0
Filtration Area
0.51 m2
Membrane Material
mPES
Pore Size
0.45µm
Connectors
Feed/Retentate: 1.5-inch TC Permeate: 1/2-inch TC
Reuse Investigator41 0.45µm 0.5 mm
Reuse Investigator41 0.45µm 0.5 mm
Item no.: WA94505INV41S0
Filtration Area
0.51 m2
Membrane Material
mPES
Pore Size
0.45µm
Connectors
Feed/Retentate: 1.5-inch TC Permeate: 1/2-inch TC
Reuse Investigator41 0.65µm 1.0 mm
Reuse Investigator41 0.65µm 1.0 mm
Item no.: WA96510INV41S0
Filtration Area
0.51 m2
Membrane Material
mPES
Pore Size
0.65µm
Connectors
Feed/Retentate: 1.5-inch TC Permeate: 1/2-inch TC
Reuse Investigator41 0.45µm 1.0 mm
Reuse Investigator41 0.45µm 1.0 mm
Item no.: WA94510INV41S0
Filtration Area
0.51 m2
Membrane Material
mPES
Pore Size
0.45µm
Connectors
Feed/Retentate: 1.5-inch TC Permeate: 1/2-inch TC
Reuse Investigator41 0.65µm 2.0 mm
Reuse Investigator41 0.65µm 2.0 mm
Item no.: WA96520INV41S0
Filtration Area
0.51 m2
Membrane Material
mPES
Pore Size
0.65µm
Connectors
Feed/Retentate: 1.5-inch TC Permeate: 1/2-inch TC
Reuse Investigator41 0.2µm 2.0 mm
Reuse Investigator41 0.2µm 2.0 mm
Item no.: WA92020INV41S0
Filtration Area
0.51 m2
Membrane Material
mPES
Pore Size
0.2µm
Connectors
Feed/Retentate: 1.5-inch TC Permeate: 1/2-inch TC
Reuse Investigator41 100kD 0.5 mm
Reuse Investigator41 100kD 0.5 mm
Item no.: WA10005INV41S0
Filtration Area
0.51 m2
Membrane Material
mPES
MWCO
100kD
Connectors
Feed/Retentate: 1.5-inch TC Permeate: 1/2-inch TC
Reuse Investigator41 50kD 2.0 mm
Reuse Investigator41 50kD 2.0 mm
Item no.: WA05020INV41S0
Filtration Area
0.51 m2
Membrane Material
mPES
MWCO
50kD
Connectors
Feed/Retentate: 1.5-inch TC Permeate: 1/2-inch TC
Reuse Investigator41 50kD 1.0 mm
Reuse Investigator41 50kD 1.0 mm
Item no.: WA05010INV41S0
Filtration Area
0.51 m2
Membrane Material
mPES
MWCO
50kD
Connectors
Feed/Retentate: 1.5-inch TC Permeate: 1/2-inch TC
Reuse Investigator41 100kD 1.0 mm
Reuse Investigator41 100kD 1.0 mm
Item no.: WA10010INV41S0
Filtration Area
0.51 m2
Membrane Material
mPES
MWCO
100kD
Connectors
Feed/Retentate: 1.5-inch TC Permeate: 1/2-inch TC
Reuse Investigator41 300kD 0.5 mm
Reuse Investigator41 300kD 0.5 mm
Item no.: WA30005INV41S0
Filtration Area
0.51 m2
Membrane Material
mPES
MWCO
300kD
Connectors
Feed/Retentate: 1.5-inch TC Permeate: 1/2-inch TC
Reuse Investigator41 50kD 0.5 mm
Reuse Investigator41 50kD 0.5 mm
Item no.: WA05005INV41S0
Filtration Area
0.51 m2
Membrane Material
mPES
MWCO
50kD
Connectors
Feed/Retentate: 1.5-inch TC Permeate: 1/2-inch TC
Reuse Investigator41 30kD 1.0 mm
Reuse Investigator41 30kD 1.0 mm
Item no.: WA03010INV41S0
Filtration Area
0.51 m2
Membrane Material
mPES
MWCO
30kD
Connectors
Feed/Retentate: 1.5-inch TC Permeate: 1/2-inch TC
Reuse Investigator41 750kD 1.0 mm
Reuse Investigator41 750kD 1.0 mm
Item no.: WA75010INV41S0
Filtration Area
0.51 m2
Membrane Material
mPES
MWCO
750kD
Connectors
Feed/Retentate: 1.5-inch TC Permeate: 1/2-inch TC
Reuse Investigator41 500kD 2.0 mm
Reuse Investigator41 500kD 2.0 mm
Item no.: WA50020INV41S0
Filtration Area
0.51 m2
Membrane Material
mPES
MWCO
500kD
Connectors
Feed/Retentate: 1.5-inch TC Permeate: 1/2-inch TC
Results per page: | |

Reuse Line hollow fiber modules offers a modified polyethersulfone (m-PES) membrane which is gentle on your cells, biomolecules and viruses. Generate high yields and low hold-up volumes. Reuse Line modules provide a linear and predictive scale-up process from laboratory and pilot-scale to manufacturing scale by using matching materials, fluid-path length, and performance characteristics. Reuse Line modules are fully scalable with batch volumes from 10 mL up to 1500 L with corresponding membrane surface areas from 0.056 ft² (0.0052 m²) up to 166.0 ft² (15.42 m²). Due to the inhouse production of the membrane the Reuse Line can offer you a high batch-to-batch consistency. Reuse Line hollow fiber modules can be sanitized and cleaned in 0.5 - 1.0 N NaOH and stored in 0.1 N NaOH between uses.

For those applications where cleaning and Reuse is warranted, the Reuse Line hollow fiber modules offer:

  • Self-contained Membrane offering from 3 kD to 750 kD MWCO and from 0.1 μm to 0.65 μm pore size

  • Easy and reliable scale up and scale down

  • Low hold up volume

  • High product flux and total capacity

  • Robust, strong, multi-use hollow fiber membranes

  • Low binding m-PES membrane - high yield and easy to clean

Datasheet

Re-use Line Hollow Fiber Modules
en 636.6 kB