Skip to content Skip to navigation menu

Reuse Line

Reuse Line modules are designed for multiple use cycles. The Reuse module can be easily cleaned after each use. The choice of cleaning solution, cleaning time and frequency will depend on the specific process stream, fouling tendency and operating conditions.

  • Use for multiple cycles

  • Easy cleaning

 

Choose your product

Narrow your results

Filter by product attributes

Products (66)

Reuse mini Bioproducer41 0.1µm 2.0 mm
Filtration Area
2.50 m2
Membrane Material
mPES
Pore Size
0.1µm
Connectors
Feed/Retentate: 1.5-inch TC Permeate: 0.75-inch TC
Reuse Explorer41 300kD 0.5 mm
Reuse Explorer41 300kD 0.5 mm
Item no.: WA30005EXP41S0
Filtration Area
0.058 m2
Membrane Material
mPES
MWCO
300kD
Connectors
Feed/Retentate: 1/2-inch TC Permeate: 3/16-inch Hose Barb
Reuse Explorer41 300kD 1.0 mm
Reuse Explorer41 300kD 1.0 mm
Item no.: WA30010EXP41S0
Filtration Area
0.058 m2
Membrane Material
mPES
MWCO
300kD
Connectors
Feed/Retentate: 1/2-inch TC Permeate: 3/16-inch Hose Barb
Reuse Explorer41 0.45µm 1.0 mm
Reuse Explorer41 0.45µm 1.0 mm
Item no.: WA94510EXP41S0
Filtration Area
0.058 m2
Membrane Material
mPES
Pore Size
0.45µm
Connectors
Feed/Retentate: 1/2-inch TC Permeate: 3/16-inch Hose Barb
Reuse Explorer41 0.65µm 1.0 mm
Reuse Explorer41 0.65µm 1.0 mm
Item no.: WA96510EXP41S0
Filtration Area
0.058 m2
Membrane Material
mPES
Pore Size
0.65µm
Connectors
Feed/Retentate: 1/2-inch TC Permeate: 3/16-inch Hose Barb
Reuse Explorer41 0.65µm 2.0 mm
Reuse Explorer41 0.65µm 2.0 mm
Item no.: WA96520EXP41S0
Filtration Area
0.058 m2
Membrane Material
mPES
Pore Size
0.65µm
Connectors
Feed/Retentate: 1/2-inch TC Permeate: 3/16-inch Hose Barb
Reuse Explorer41 0.45µm 0.5 mm
Reuse Explorer41 0.45µm 0.5 mm
Item no.: WA94505EXP41S0
Filtration Area
0.058 m2
Membrane Material
mPES
Pore Size
0.45µm
Connectors
Feed/Retentate: 1/2-inch TC Permeate: 3/16-inch Hose Barb
Reuse Explorer41 0.45µm 2.0 mm
Reuse Explorer41 0.45µm 2.0 mm
Item no.: WA94520EXP41S0
Filtration Area
0.058 m2
Membrane Material
mPES
Pore Size
0.45µm
Connectors
Feed/Retentate: 1/2-inch TC Permeate: 3/16-inch Hose Barb
Reuse Explorer41 0.1µm 2.0 mm
Reuse Explorer41 0.1µm 2.0 mm
Item no.: WA91020EXP41S0
Filtration Area
0.058 m2
Membrane Material
mPES
Pore Size
0.1µm
Connectors
Feed/Retentate: 1/2-inch TC Permeate: 3/16-inch Hose Barb
Reuse Explorer41 0.2µm 2.0 mm
Reuse Explorer41 0.2µm 2.0 mm
Item no.: WA92020EXP41S0
Filtration Area
0.058 m2
Membrane Material
mPES
Pore Size
0.2µm
Connectors
Feed/Retentate: 1/2-inch TC Permeate: 3/16-inch Hose Barb
Reuse Explorer41 0.1µm 1.0 mm
Reuse Explorer41 0.1µm 1.0 mm
Item no.: WA91010EXP41S0
Filtration Area
0.058 m2
Membrane Material
mPES
Pore Size
0.1µm
Connectors
Feed/Retentate: 1/2-inch TC Permeate: 3/16-inch Hose Barb
Reuse Explorer41 0.2µm 1.0 mm
Reuse Explorer41 0.2µm 1.0 mm
Item no.: WA92010EXP41S0
Filtration Area
0.058 m2
Membrane Material
mPES
Pore Size
0.2µm
Connectors
Feed/Retentate: 1/2-inch TC Permeate: 3/16-inch Hose Barb
Reuse Explorer41 0.1µm 0.5 mm
Reuse Explorer41 0.1µm 0.5 mm
Item no.: WA91005EXP41S0
Filtration Area
0.058 m2
Membrane Material
mPES
Pore Size
0.1µm
Connectors
Feed/Retentate: 1/2-inch TC Permeate: 3/16-inch Hose Barb
Reuse Explorer41 0.2µm 0.5 mm
Reuse Explorer41 0.2µm 0.5 mm
Item no.: WA92005EXP41S0
Filtration Area
0.058 m2
Membrane Material
mPES
Pore Size
0.2µm
Connectors
Feed/Retentate: 1/2-inch TC Permeate: 3/16-inch Hose Barb
Reuse Explorer41 750kD 2.0 mm
Reuse Explorer41 750kD 2.0 mm
Item no.: WA75020EXP41S0
Filtration Area
0.058 m2
Membrane Material
mPES
MWCO
750kD
Connectors
Feed/Retentate: 1/2-inch TC Permeate: 3/16-inch Hose Barb
Results per page: | |

Reuse Line hollow fiber modules offers a modified polyethersulfone (m-PES) membrane which is gentle on your cells, biomolecules and viruses. Generate high yields and low hold-up volumes. Reuse Line modules provide a linear and predictive scale-up process from laboratory and pilot-scale to manufacturing scale by using matching materials, fluid-path length, and performance characteristics. Reuse Line modules are fully scalable with batch volumes from 10 mL up to 1500 L with corresponding membrane surface areas from 0.056 ft² (0.0052 m²) up to 166.0 ft² (15.42 m²). Due to the inhouse production of the membrane the Reuse Line can offer you a high batch-to-batch consistency. Reuse Line hollow fiber modules can be sanitized and cleaned in 0.5 - 1.0 N NaOH and stored in 0.1 N NaOH between uses.

For those applications where cleaning and Reuse is warranted, the Reuse Line hollow fiber modules offer:

  • Self-contained Membrane offering from 3 kD to 750 kD MWCO and from 0.1 μm to 0.65 μm pore size

  • Easy and reliable scale up and scale down

  • Low hold up volume

  • High product flux and total capacity

  • Robust, strong, multi-use hollow fiber membranes

  • Low binding m-PES membrane - high yield and easy to clean

Datasheet

Re-use Line Hollow Fiber Modules
en 636.6 kB