Skip to content Skip to navigation menu

Reuse Line

Reuse Line modules are designed for multiple use cycles. The Reuse module can be easily cleaned after each use. The choice of cleaning solution, cleaning time and frequency will depend on the specific process stream, fouling tendency and operating conditions.

  • Use for multiple cycles

  • Easy cleaning

   

Choose your product

Products (34)

Reuse Researcher XL12 10kD 0.5 mm
Reuse Researcher XL12 10kD 0.5 mm
Item no.: WA01005RXL12S0
Filtration Area
0.0617 m2
Membrane Material
mPES
Length
12
MWCO
10kD
Reuse Researcher XL12 0.45µm 1.0 mm
Reuse Researcher XL12 0.45µm 1.0 mm
Item no.: WA94510RXL12S0
Filtration Area
0.0617 m2
Membrane Material
mPES
Length
12
Pore Size
0.45µm
Reuse Researcher XL12 0.2µm 0.5 mm
Reuse Researcher XL12 0.2µm 0.5 mm
Item no.: WA92005RXL12S0
Filtration Area
0.0617 m2
Membrane Material
mPES
Length
12
Pore Size
0.2µm
Reuse Researcher XL12 0.2µm 2.0 mm
Reuse Researcher XL12 0.2µm 2.0 mm
Item no.: WA92020RXL12S0
Filtration Area
0.0617 m2
Membrane Material
mPES
Length
12
Pore Size
0.2µm
Reuse Researcher XL12 300kD 2.0 mm
Reuse Researcher XL12 300kD 2.0 mm
Item no.: WA30020RXL12S0
Filtration Area
0.0617 m2
Membrane Material
mPES
Length
12
MWCO
300kD
Reuse Researcher XL12 750kD 0.5 mm
Reuse Researcher XL12 750kD 0.5 mm
Item no.: WA75005RXL12S0
Filtration Area
0.0617 m2
Membrane Material
mPES
Length
12
MWCO
750kD
Reuse Researcher XL12 300kD 0.5 mm
Reuse Researcher XL12 300kD 0.5 mm
Item no.: WA30005RXL12S0
Filtration Area
0.0617 m2
Membrane Material
mPES
Length
12
MWCO
300kD
Reuse Researcher XL12 750kD 2.0 mm
Reuse Researcher XL12 750kD 2.0 mm
Item no.: WA75020RXL12S0
Filtration Area
0.0617 m2
Membrane Material
mPES
Length
12
MWCO
750kD
Reuse Researcher XL12 30kD 0.5 mm
Reuse Researcher XL12 30kD 0.5 mm
Item no.: WA03005RXL12S0
Filtration Area
0.0617 m2
Membrane Material
mPES
Length
12
MWCO
30kD
Reuse Researcher XL12 0.1µm 0.5 mm
Reuse Researcher XL12 0.1µm 0.5 mm
Item no.: WA91005RXL12S0
Filtration Area
0.0617 m2
Membrane Material
mPES
Length
12
Pore Size
0.1µm
Reuse Researcher XL12 0.1µm 1.0 mm
Reuse Researcher XL12 0.1µm 1.0 mm
Item no.: WA91010RXL12S0
Filtration Area
0.0617 m2
Membrane Material
mPES
Length
12
Pore Size
0.1µm
Reuse Researcher XL12 100kD 1.0 mm
Reuse Researcher XL12 100kD 1.0 mm
Item no.: WA10010RXL12S0
Filtration Area
0.0617 m2
Membrane Material
mPES
Length
12
MWCO
100kD
Reuse Researcher XL12 500kD 1.0 mm
Reuse Researcher XL12 500kD 1.0 mm
Item no.: WA50010RXL12S0
Filtration Area
0.0617 m2
Membrane Material
mPES
Length
12
MWCO
500kD
Reuse Researcher XL12 5kD 1.0 mm
Reuse Researcher XL12 5kD 1.0 mm
Item no.: WA00510RXL12S0
Filtration Area
0.0617 m2
Membrane Material
mPES
Length
12
MWCO
5kD
Reuse Researcher XL12 50kD 0.5 mm
Reuse Researcher XL12 50kD 0.5 mm
Item no.: WA05005RXL12S0
Filtration Area
0.0617 m2
Membrane Material
mPES
Length
12
MWCO
50kD
Results per page: | |

Reuse Line hollow fiber modules offers a modified polyethersulfone (m-PES) membrane which is gentle on your cells, biomolecules and viruses. Generate high yields and low hold-up volumes. Reuse Line modules provide a linear and predictive scale-up process from laboratory and pilot-scale to manufacturing scale by using matching materials, fluid-path length, and performance characteristics. Reuse Line modules are fully scalable with batch volumes from 10 mL up to 1500 L with corresponding membrane surface areas from 0.056 ft² (0.0052 m²) up to 166.0 ft² (15.42 m²). Due to the inhouse production of the membrane the Reuse Line can offer you a high batch-to-batch consistency. Reuse Line hollow fiber modules can be sanitized and cleaned in 0.5 - 1.0 N NaOH and stored in 0.1 N NaOH between uses.

For those applications where cleaning and Reuse is warranted, the Reuse Line hollow fiber modules offer:

  • Self-contained Membrane offering from 3 kD to 750 kD MWCO and from 0.1 μm to 0.65 μm pore size

  • Easy and reliable scale up and scale down

  • Low hold up volume

  • High product flux and total capacity

  • Robust, strong, multi-use hollow fiber membranes

  • Low binding m-PES membrane - high yield and easy to clean

Datasheet

Reuse Line Hollow Fiber Modules
en 1.1 MB