Skip to content Skip to navigation menu

Reuse Line

Reuse Line modules are designed for multiple use cycles. The Reuse module can be easily cleaned after each use. The choice of cleaning solution, cleaning time and frequency will depend on the specific process stream, fouling tendency and operating conditions.

  • Use for multiple cycles

  • Easy cleaning

 

Choose your product

Narrow your results

Filter by product attributes

Products (305)

Reuse Researcher XL12 0.1µm 0.5 mm
Reuse Researcher XL12 0.1µm 0.5 mm
Item no.: WA91005RXL12S0
Filter Diameter
2.00 cm
Filtration Area
0.0617 m2
Membrane Material
mPES
Pore Size
0.1µm
Reuse Researcher24 0.2µm 2.0 mm
Reuse Researcher24 0.2µm 2.0 mm
Item no.: WA92020RES24S0
Filter Diameter
2.00 cm
Filtration Area
0.094 m2
Membrane Material
mPES
Pore Size
0.2µm
Reuse Researcher12 50kD 1.0 mm
Reuse Researcher12 50kD 1.0 mm
Item no.: WA05010RES12S0
Filter Diameter
2.00 cm
Filtration Area
0.044 m2
Membrane Material
mPES
MWCO
50kD
Reuse Researcher XL24 0.2µm 1.0 mm
Reuse Researcher XL24 0.2µm 1.0 mm
Item no.: WA92010RXL24S0
Filter Diameter
2.00 cm
Filtration Area
0.1305 m2
Membrane Material
mPES
Pore Size
0.2µm
Reuse Researcher XL24 750kD 1.0 mm
Reuse Researcher XL24 750kD 1.0 mm
Item no.: WA75010RXL24S0
Filter Diameter
2.00 cm
Filtration Area
0.1305 m2
Membrane Material
mPES
MWCO
750kD
Reuse Researcher XL41 5kD 0.5 mm
Reuse Researcher XL41 5kD 0.5 mm
Item no.: WA00505RXL41S0
Filter Diameter
2.00 cm
Filtration Area
0.2383 m2
Membrane Material
mPES
MWCO
5kD
Reuse Researcher XL41 750kD 2.0 mm
Reuse Researcher XL41 750kD 2.0 mm
Item no.: WA75020RXL41S0
Filter Diameter
2.00 cm
Filtration Area
0.2383 m2
Membrane Material
mPES
MWCO
750kD
Reuse Researcher12 750kD 0.5 mm
Reuse Researcher12 750kD 0.5 mm
Item no.: WA75005RES12S0
Filter Diameter
2.00 cm
Filtration Area
0.044 m2
Membrane Material
mPES
MWCO
750kD
Reuse Researcher XL12 0.1µm 1.0 mm
Reuse Researcher XL12 0.1µm 1.0 mm
Item no.: WA91010RXL12S0
Filter Diameter
2.00 cm
Filtration Area
0.0617 m2
Membrane Material
mPES
Pore Size
0.1µm
Reuse Researcher24 300kD 2.0 mm
Reuse Researcher24 300kD 2.0 mm
Item no.: WA30020RES24S0
Filter Diameter
2.00 cm
Filtration Area
0.094 m2
Membrane Material
mPES
MWCO
300kD
Reuse Researcher41 750kD 0.5 mm
Reuse Researcher41 750kD 0.5 mm
Item no.: WA75005RES41S0
Filter Diameter
2.00 cm
Filtration Area
0.1716 m2
Membrane Material
mPES
MWCO
750kD
Reuse Researcher XL41 0.1µm 0.5 mm
Reuse Researcher XL41 0.1µm 0.5 mm
Item no.: WA91005RXL41S0
Filter Diameter
2.00 cm
Filtration Area
0.2383 m2
Membrane Material
mPES
Pore Size
0.1µm
Reuse Researcher41 500kD 1.0 mm
Reuse Researcher41 500kD 1.0 mm
Item no.: WA50010RES41S0
Filter Diameter
2.00 cm
Filtration Area
0.1716 m2
Membrane Material
mPES
MWCO
500kD
Reuse Researcher12 3kD 1.0 mm
Reuse Researcher12 3kD 1.0 mm
Item no.: WA00310RES12S0
Filter Diameter
2.00 cm
Filtration Area
0.044 m2
Membrane Material
mPES
MWCO
3kD
Reuse Researcher XL24 10kD 2.0 mm
Reuse Researcher XL24 10kD 2.0 mm
Item no.: WA01020RXL24S0
Filter Diameter
2.00 cm
Filtration Area
0.1305 m2
Membrane Material
mPES
MWCO
10kD
Results per page: | |

Reuse Line hollow fiber modules offers a modified polyethersulfone (m-PES) membrane which is gentle on your cells, biomolecules and viruses. Generate high yields and low hold-up volumes. Reuse Line modules provide a linear and predictive scale-up process from laboratory and pilot-scale to manufacturing scale by using matching materials, fluid-path length, and performance characteristics. Reuse Line modules are fully scalable with batch volumes from 10 mL up to 1500 L with corresponding membrane surface areas from 0.056 ft² (0.0052 m²) up to 166.0 ft² (15.42 m²). Due to the inhouse production of the membrane the Reuse Line can offer you a high batch-to-batch consistency. Reuse Line hollow fiber modules can be sanitized and cleaned in 0.5 - 1.0 N NaOH and stored in 0.1 N NaOH between uses.

For those applications where cleaning and Reuse is warranted, the Reuse Line hollow fiber modules offer:

  • Self-contained Membrane offering from 3 kD to 750 kD MWCO and from 0.1 μm to 0.65 μm pore size

  • Easy and reliable scale up and scale down

  • Low hold up volume

  • High product flux and total capacity

  • Robust, strong, multi-use hollow fiber membranes

  • Low binding m-PES membrane - high yield and easy to clean

Datasheet

Re-use Line Hollow Fiber Modules
en 636.6 kB