Skip to content Skip to navigation menu

Reuse Line

Reuse Line modules are designed for multiple use cycles. The Reuse module can be easily cleaned after each use. The choice of cleaning solution, cleaning time and frequency will depend on the specific process stream, fouling tendency and operating conditions.

  • Use for multiple cycles

  • Easy cleaning

 

Choose your product

Narrow your results

Filter by product attributes

Products (171)

Reuse Maximizer24 0.65µm 2.0 mm
Reuse Maximizer24 0.65µm 2.0 mm
Item no.: BA96520MAX24SH
Filter Diameter
12.00 cm
Filtration Area
5.42 m2
Membrane Material
mPES
Pore Size
0.65µm
Reuse Maximizer24 0.45µm 0.5 mm
Reuse Maximizer24 0.45µm 0.5 mm
Item no.: BA94505MAX24SH
Filter Diameter
12.00 cm
Filtration Area
5.42 m2
Membrane Material
mPES
Pore Size
0.45µm
Reuse mini Bioproducer24 0.65µm 1.0 mm
Filter Diameter
7.00 cm
Filtration Area
1.35 m2
Membrane Material
mPES
Pore Size
0.65µm
Reuse Maximizer24 3kD 0.5 mm
Reuse Maximizer24 3kD 0.5 mm
Item no.: SU00305MAX24SH
Filter Diameter
12.00 cm
Filtration Area
5.42 m2
Membrane Material
mPES
MWCO
3kD
Reuse Maximizer41 0.1µm 2.0 mm
Reuse Maximizer41 0.1µm 2.0 mm
Item no.: BA91020MAX41SH
Filter Diameter
12.00 cm
Filtration Area
9.74 m2
Membrane Material
mPES
Pore Size
0.1µm
Reuse mini Bioproducer12 0.2µm 2.0 mm
Filter Diameter
7.00 cm
Filtration Area
0.61 m2
Membrane Material
mPES
Pore Size
0.2µm
Reuse mini Bioproducer12 0.65µm 2.0 mm
Filter Diameter
7.00 cm
Filtration Area
0.61 m2
Membrane Material
mPES
Pore Size
0.65µm
Reuse mini Bioproducer24 0.1µm 2.0 mm
Filter Diameter
7.00 cm
Filtration Area
1.35 m2
Membrane Material
mPES
Pore Size
0.1µm
Reuse mini Bioproducer12 0.1µm 1.0 mm
Filter Diameter
7.00 cm
Filtration Area
0.61 m2
Membrane Material
mPES
Pore Size
0.1µm
Reuse mini Bioproducer41 0.65µm 1.0 mm
Filter Diameter
7.00 cm
Filtration Area
2.50 m2
Membrane Material
mPES
Pore Size
0.65µm
Reuse mini Bioproducer24 0.2µm 0.5 mm
Filter Diameter
7.00 cm
Filtration Area
1.35 m2
Membrane Material
mPES
Pore Size
0.2µm
Reuse Maximizer41 0.1µm 1.0 mm
Reuse Maximizer41 0.1µm 1.0 mm
Item no.: BA91010MAX41SH
Filter Diameter
12.00 cm
Filtration Area
9.74 m2
Membrane Material
mPES
Pore Size
0.1µm
Reuse Maximizer41 0.45µm 0.5 mm
Reuse Maximizer41 0.45µm 0.5 mm
Item no.: BA94505MAX41SH
Filter Diameter
12.00 cm
Filtration Area
9.74 m2
Membrane Material
mPES
Pore Size
0.45µm
Reuse Maximizer41 0.65µm 2.0 mm
Reuse Maximizer41 0.65µm 2.0 mm
Item no.: BA96520MAX41SH
Filter Diameter
12.00 cm
Filtration Area
9.74 m2
Membrane Material
mPES
Pore Size
0.65µm
Reuse Maximizer24 5kD 1.0 mm
Reuse Maximizer24 5kD 1.0 mm
Item no.: BA00510MAX24SH
Filter Diameter
12.00 cm
Filtration Area
5.42 m2
Membrane Material
mPES
MWCO
5kD
Results per page: | |

Reuse Line hollow fiber modules offers a modified polyethersulfone (m-PES) membrane which is gentle on your cells, biomolecules and viruses. Generate high yields and low hold-up volumes. Reuse Line modules provide a linear and predictive scale-up process from laboratory and pilot-scale to manufacturing scale by using matching materials, fluid-path length, and performance characteristics. Reuse Line modules are fully scalable with batch volumes from 10 mL up to 1500 L with corresponding membrane surface areas from 0.056 ft² (0.0052 m²) up to 166.0 ft² (15.42 m²). Due to the inhouse production of the membrane the Reuse Line can offer you a high batch-to-batch consistency. Reuse Line hollow fiber modules can be sanitized and cleaned in 0.5 - 1.0 N NaOH and stored in 0.1 N NaOH between uses.

For those applications where cleaning and Reuse is warranted, the Reuse Line hollow fiber modules offer:

  • Self-contained Membrane offering from 3 kD to 750 kD MWCO and from 0.1 μm to 0.65 μm pore size

  • Easy and reliable scale up and scale down

  • Low hold up volume

  • High product flux and total capacity

  • Robust, strong, multi-use hollow fiber membranes

  • Low binding m-PES membrane - high yield and easy to clean

Datasheet

Re-use Line Hollow Fiber Modules
en 636.6 kB