Skip to content Skip to navigation menu

Reuse Line

Reuse Line modules are designed for multiple use cycles. The Reuse module can be easily cleaned after each use. The choice of cleaning solution, cleaning time and frequency will depend on the specific process stream, fouling tendency and operating conditions.

  • Use for multiple cycles

  • Easy cleaning

   

Choose your product

Products (108)

Reuse Discover12 100kD 1.0 mm
Reuse Discover12 100kD 1.0 mm
Item no.: WA10010DIS12L6
Filter Diameter
0.95 cm
Filtration Area
0.0052 m2
Membrane Material
mPES
Length
12
Reuse Discover12 0.1µm 1.0 mm
Reuse Discover12 0.1µm 1.0 mm
Item no.: WA91010DIS12L6
Filter Diameter
0.95 cm
Filtration Area
0.0052 m2
Membrane Material
mPES
Length
12
Reuse Discover24 750kD 1.0 mm
Reuse Discover24 750kD 1.0 mm
Item no.: WA75010DIS24L6
Filter Diameter
0.95 cm
Filtration Area
0.0107 m2
Membrane Material
mPES
Length
24
Reuse Discover12 30kD 0.5 mm
Reuse Discover12 30kD 0.5 mm
Item no.: WA03005DIS12L6
Filter Diameter
0.95 cm
Filtration Area
0.0052 m2
Membrane Material
mPES
Length
12
Reuse Discover24 750kD 0.5 mm
Reuse Discover24 750kD 0.5 mm
Item no.: WA75005DIS24L6
Filter Diameter
0.95 cm
Filtration Area
0.0107 m2
Membrane Material
mPES
Length
24
Reuse Discover12 10kD 1.0 mm
Reuse Discover12 10kD 1.0 mm
Item no.: WA01010DIS12L6
Filter Diameter
0.95 cm
Filtration Area
0.0052 m2
Membrane Material
mPES
Length
12
Reuse Discover12 0.1µm 0.5 mm
Reuse Discover12 0.1µm 0.5 mm
Item no.: WA91005DIS12L6
Filter Diameter
0.95 cm
Filtration Area
0.0052 m2
Membrane Material
mPES
Length
12
Reuse Discover41 100kD 0.5 mm
Reuse Discover41 100kD 0.5 mm
Item no.: WA10005DIS41LL
Filter Diameter
0.95 cm
Filtration Area
0.0193 m2
Membrane Material
mPES
MWCO
100kD
Reuse Discover12 10kD 2.0 mm
Reuse Discover12 10kD 2.0 mm
Item no.: WA01020DIS12LL
Filter Diameter
0.95 cm
Filtration Area
0.0052 m2
Membrane Material
mPES
MWCO
10kD
Reuse Discover41 5kD 0.5 mm
Reuse Discover41 5kD 0.5 mm
Item no.: WA00505DIS41LL
Filter Diameter
0.95 cm
Filtration Area
0.0193 m2
Membrane Material
mPES
MWCO
5kD
Reuse Discover24 300kD 0.5 mm
Reuse Discover24 300kD 0.5 mm
Item no.: WA30005DIS24LL
Filter Diameter
0.95 cm
Filtration Area
0.0107 m2
Membrane Material
mPES
MWCO
300kD
Reuse Discover41 3kD 1.0 mm
Reuse Discover41 3kD 1.0 mm
Item no.: WA00310DIS41LL
Filter Diameter
0.95 cm
Filtration Area
0.0193 m2
Membrane Material
mPES
MWCO
3kD
Reuse Discover12 30kD 0.5 mm
Reuse Discover12 30kD 0.5 mm
Item no.: WA03005DIS12LL
Filter Diameter
0.95 cm
Filtration Area
0.0052 m2
Membrane Material
mPES
MWCO
30kD
Reuse Discover12 5kD 0.5 mm
Reuse Discover12 5kD 0.5 mm
Item no.: WA00505DIS12LL
Filter Diameter
0.95 cm
Filtration Area
0.0052 m2
Membrane Material
mPES
MWCO
5kD
Reuse Discover12 300kD 2.0 mm
Reuse Discover12 300kD 2.0 mm
Item no.: WA30020DIS12LL
Filter Diameter
0.95 cm
Filtration Area
0.0052 m2
Membrane Material
mPES
MWCO
300kD
Results per page: | |

Reuse Line hollow fiber modules offers a modified polyethersulfone (m-PES) membrane which is gentle on your cells, biomolecules and viruses. Generate high yields and low hold-up volumes. Reuse Line modules provide a linear and predictive scale-up process from laboratory and pilot-scale to manufacturing scale by using matching materials, fluid-path length, and performance characteristics. Reuse Line modules are fully scalable with batch volumes from 10 mL up to 1500 L with corresponding membrane surface areas from 0.056 ft² (0.0052 m²) up to 166.0 ft² (15.42 m²). Due to the inhouse production of the membrane the Reuse Line can offer you a high batch-to-batch consistency. Reuse Line hollow fiber modules can be sanitized and cleaned in 0.5 - 1.0 N NaOH and stored in 0.1 N NaOH between uses.

For those applications where cleaning and Reuse is warranted, the Reuse Line hollow fiber modules offer:

  • Self-contained Membrane offering from 3 kD to 750 kD MWCO and from 0.1 μm to 0.65 μm pore size

  • Easy and reliable scale up and scale down

  • Low hold up volume

  • High product flux and total capacity

  • Robust, strong, multi-use hollow fiber membranes

  • Low binding m-PES membrane - high yield and easy to clean

Datasheet

Reuse Line Hollow Fiber Modules
en 1.1 MB