Skip to content Skip to navigation menu

Reuse Line

Reuse Line modules are designed for multiple use cycles. The Reuse module can be easily cleaned after each use. The choice of cleaning solution, cleaning time and frequency will depend on the specific process stream, fouling tendency and operating conditions.

  • Use for multiple cycles

  • Easy cleaning

 

Choose your product

Narrow your results

Products (34)

Reuse Investigator12 3kD 1.0 mm
Reuse Investigator12 3kD 1.0 mm
Item no.: WA00310INV12S0
Capsule/Cartridge Format
Investigator
Filtration Area
0.13 m2
Membrane Material
mPES
MWCO
3kD
Reuse Investigator12 3kD 0.5 mm
Reuse Investigator12 3kD 0.5 mm
Item no.: WA00305INV12S0
Capsule/Cartridge Format
Investigator
Filtration Area
0.13 m2
Membrane Material
mPES
MWCO
3kD
Reuse Investigator12 5kD 1.0 mm
Reuse Investigator12 5kD 1.0 mm
Item no.: WA00510INV12S0
Capsule/Cartridge Format
Investigator
Filtration Area
0.13 m2
Membrane Material
mPES
MWCO
5kD
Reuse Investigator12 5kD 0.5 mm
Reuse Investigator12 5kD 0.5 mm
Item no.: WA00505INV12S0
Capsule/Cartridge Format
Investigator
Filtration Area
0.13 m2
Membrane Material
mPES
MWCO
5kD
Reuse Investigator12 10kD 2.0 mm
Reuse Investigator12 10kD 2.0 mm
Item no.: WA01020INV12S0
Capsule/Cartridge Format
Investigator
Filtration Area
0.13 m2
Membrane Material
mPES
MWCO
10kD
Reuse Investigator12 30kD 0.5 mm
Reuse Investigator12 30kD 0.5 mm
Item no.: WA03005INV12S0
Capsule/Cartridge Format
Investigator
Filtration Area
0.13 m2
Membrane Material
mPES
MWCO
30kD
Reuse Investigator12 10kD 1.0 mm
Reuse Investigator12 10kD 1.0 mm
Item no.: WA01010INV12S0
Capsule/Cartridge Format
Investigator
Filtration Area
0.13 m2
Membrane Material
mPES
MWCO
10kD
Reuse Investigator12 30kD 1.0 mm
Reuse Investigator12 30kD 1.0 mm
Item no.: WA03010INV12S0
Capsule/Cartridge Format
Investigator
Filtration Area
0.13 m2
Membrane Material
mPES
MWCO
30kD
Reuse Investigator12 10kD 0.5 mm
Reuse Investigator12 10kD 0.5 mm
Item no.: WA01005INV12S0
Capsule/Cartridge Format
Investigator
Filtration Area
0.13 m2
Membrane Material
mPES
MWCO
10kD
Reuse Investigator12 0.45µm 0.5 mm
Reuse Investigator12 0.45µm 0.5 mm
Item no.: WA94505INV12S0
Capsule/Cartridge Format
Investigator
Filtration Area
0.13 m2
Membrane Material
mPES
Pore Size
0.45µm
Reuse Investigator12 0.45µm 2.0 mm
Reuse Investigator12 0.45µm 2.0 mm
Item no.: WA94520INV12S0
Capsule/Cartridge Format
Investigator
Filtration Area
0.13 m2
Membrane Material
mPES
Pore Size
0.45µm
Reuse Investigator12 0.65µm 1.0 mm
Reuse Investigator12 0.65µm 1.0 mm
Item no.: WA96510INV12S0
Capsule/Cartridge Format
Investigator
Filtration Area
0.13 m2
Membrane Material
mPES
Pore Size
0.65µm
Reuse Investigator12 0.45µm 1.0 mm
Reuse Investigator12 0.45µm 1.0 mm
Item no.: WA94510INV12S0
Capsule/Cartridge Format
Investigator
Filtration Area
0.13 m2
Membrane Material
mPES
Pore Size
0.45µm
Reuse Investigator12 0.65µm 2.0 mm
Reuse Investigator12 0.65µm 2.0 mm
Item no.: WA96520INV12S0
Capsule/Cartridge Format
Investigator
Filtration Area
0.13 m2
Membrane Material
mPES
Pore Size
0.65µm
Reuse Investigator12 0.2µm 2.0 mm
Reuse Investigator12 0.2µm 2.0 mm
Item no.: WA92020INV12S0
Capsule/Cartridge Format
Investigator
Filtration Area
0.13 m2
Membrane Material
mPES
Pore Size
0.2µm
Results per page: | |

Reuse Line hollow fiber modules offers a modified polyethersulfone (m-PES) membrane which is gentle on your cells, biomolecules and viruses. Generate high yields and low hold-up volumes. Reuse Line modules provide a linear and predictive scale-up process from laboratory and pilot-scale to manufacturing scale by using matching materials, fluid-path length, and performance characteristics. Reuse Line modules are fully scalable with batch volumes from 10 mL up to 1500 L with corresponding membrane surface areas from 0.056 ft² (0.0052 m²) up to 166.0 ft² (15.42 m²). Due to the inhouse production of the membrane the Reuse Line can offer you a high batch-to-batch consistency. Reuse Line hollow fiber modules can be sanitized and cleaned in 0.5 - 1.0 N NaOH and stored in 0.1 N NaOH between uses.

For those applications where cleaning and Reuse is warranted, the Reuse Line hollow fiber modules offer:

  • Self-contained Membrane offering from 3 kD to 750 kD MWCO and from 0.1 μm to 0.65 μm pore size

  • Easy and reliable scale up and scale down

  • Low hold up volume

  • High product flux and total capacity

  • Robust, strong, multi-use hollow fiber membranes

  • Low binding m-PES membrane - high yield and easy to clean

Datasheet

Re-use Line Hollow Fiber Modules
en 636.6 kB