Skip to content Skip to navigation menu

Reuse Line

Reuse Line modules are designed for multiple use cycles. The Reuse module can be easily cleaned after each use. The choice of cleaning solution, cleaning time and frequency will depend on the specific process stream, fouling tendency and operating conditions.

  • Use for multiple cycles

  • Easy cleaning

   

Choose your product

Products (101)

Reuse Explorer12 300kD 0.5 mm
Reuse Explorer12 300kD 0.5 mm
Item no.: WA30005EXP12S0
Capsule/Cartridge Format
Explorer
Filtration Area
0.0155 m2
Membrane Material
mPES
Length
12
Reuse Explorer24 0.65µm 1.0 mm
Reuse Explorer24 0.65µm 1.0 mm
Item no.: WA96510EXP24S0
Capsule/Cartridge Format
Explorer
Filtration Area
0.0321 m2
Membrane Material
mPES
Length
24
Reuse Explorer12 500kD 1.0 mm
Reuse Explorer12 500kD 1.0 mm
Item no.: WA50010EXP12S0
Capsule/Cartridge Format
Explorer
Filtration Area
0.0155 m2
Membrane Material
mPES
Length
12
Reuse Explorer41 50kD 1.0 mm
Reuse Explorer41 50kD 1.0 mm
Item no.: WA05010EXP41S0
Capsule/Cartridge Format
Explorer
Filtration Area
0.058 m2
Membrane Material
mPES
Length
41
Reuse Explorer12 0.45µm 0.5 mm
Reuse Explorer12 0.45µm 0.5 mm
Item no.: WA94505EXP12S0
Capsule/Cartridge Format
Explorer
Filtration Area
0.0155 m2
Membrane Material
mPES
Length
12
Reuse Explorer24 500kD 0.5 mm
Reuse Explorer24 500kD 0.5 mm
Item no.: WA50005EXP24S0
Capsule/Cartridge Format
Explorer
Filtration Area
0.0321 m2
Membrane Material
mPES
Length
24
Reuse Explorer12 0.2µm 2.0 mm
Reuse Explorer12 0.2µm 2.0 mm
Item no.: WA92020EXP12S0
Capsule/Cartridge Format
Explorer
Filtration Area
0.0155 m2
Membrane Material
mPES
Length
12
Reuse Explorer12 0.45µm 2.0 mm
Reuse Explorer12 0.45µm 2.0 mm
Item no.: WA94520EXP12S0
Capsule/Cartridge Format
Explorer
Filtration Area
0.0155 m2
Membrane Material
mPES
Length
12
Reuse Explorer24 3kD 1.0 mm
Reuse Explorer24 3kD 1.0 mm
Item no.: WA00310EXP24S0
Capsule/Cartridge Format
Explorer
Filtration Area
0.0321 m2
Membrane Material
mPES
Length
24
Reuse Explorer12 750kD 0.5 mm
Reuse Explorer12 750kD 0.5 mm
Item no.: WA75005EXP12S0
Capsule/Cartridge Format
Explorer
Filtration Area
0.0155 m2
Membrane Material
mPES
Length
12
Reuse Explorer41 0.2µm 0.5 mm
Reuse Explorer41 0.2µm 0.5 mm
Item no.: WA92005EXP41S0
Capsule/Cartridge Format
Explorer
Filtration Area
0.058 m2
Membrane Material
mPES
Length
41
Reuse Explorer24 750kD 2.0 mm
Reuse Explorer24 750kD 2.0 mm
Item no.: WA75020EXP24S0
Capsule/Cartridge Format
Explorer
Filtration Area
0.0321 m2
Membrane Material
mPES
Length
24
Reuse Explorer24 500kD 1.0 mm
Reuse Explorer24 500kD 1.0 mm
Item no.: WA50010EXP24S0
Capsule/Cartridge Format
Explorer
Filtration Area
0.0321 m2
Membrane Material
mPES
Length
24
Reuse Explorer24 10kD 1.0 mm
Reuse Explorer24 10kD 1.0 mm
Item no.: WA01010EXP24S0
Capsule/Cartridge Format
Explorer
Filtration Area
0.0321 m2
Membrane Material
mPES
Length
24
Reuse Explorer12 10kD 2.0 mm
Reuse Explorer12 10kD 2.0 mm
Item no.: WA01020EXP12S0
Capsule/Cartridge Format
Explorer
Filtration Area
0.0155 m2
Membrane Material
mPES
Length
12
Results per page: | |

Reuse Line hollow fiber modules offers a modified polyethersulfone (m-PES) membrane which is gentle on your cells, biomolecules and viruses. Generate high yields and low hold-up volumes. Reuse Line modules provide a linear and predictive scale-up process from laboratory and pilot-scale to manufacturing scale by using matching materials, fluid-path length, and performance characteristics. Reuse Line modules are fully scalable with batch volumes from 10 mL up to 1500 L with corresponding membrane surface areas from 0.056 ft² (0.0052 m²) up to 166.0 ft² (15.42 m²). Due to the inhouse production of the membrane the Reuse Line can offer you a high batch-to-batch consistency. Reuse Line hollow fiber modules can be sanitized and cleaned in 0.5 - 1.0 N NaOH and stored in 0.1 N NaOH between uses.

For those applications where cleaning and Reuse is warranted, the Reuse Line hollow fiber modules offer:

  • Self-contained Membrane offering from 3 kD to 750 kD MWCO and from 0.1 μm to 0.65 μm pore size

  • Easy and reliable scale up and scale down

  • Low hold up volume

  • High product flux and total capacity

  • Robust, strong, multi-use hollow fiber membranes

  • Low binding m-PES membrane - high yield and easy to clean

Datasheet

Reuse Line Hollow Fiber Modules
en 1.1 MB