Skip to content Skip to navigation menu

Reuse Line

Reuse Line modules are designed for multiple use cycles. The Reuse module can be easily cleaned after each use. The choice of cleaning solution, cleaning time and frequency will depend on the specific process stream, fouling tendency and operating conditions.

  • Use for multiple cycles

  • Easy cleaning

 

Choose your product

Narrow your results

Filter by product attributes

Products (974)

Reuse Explorer24 30kD 1.0 mm
Reuse Explorer24 30kD 1.0 mm
Item no.: WA03010EXP24S0
Filtration Area
0.0321 m2
Membrane Material
mPES
MWCO
30kD
Connectors
Feed/Retentate: 1/2-inch TC Permeate: 3/16-inch Hose Barb
Reuse Researcher XL12 0.1µm 0.5 mm
Reuse Researcher XL12 0.1µm 0.5 mm
Item no.: WA91005RXL12S0
Filtration Area
0.0617 m2
Membrane Material
mPES
Pore Size
0.1µm
Connectors
Feed/Retentate: 3/4-inch TC Permeate: 3/8-inch Hose Barb
Reuse Discover24 500kD 0.5 mm
Reuse Discover24 500kD 0.5 mm
Item no.: WA50005DIS24LL
Filtration Area
0.0107 m2
Membrane Material
mPES
MWCO
500kD
Connectors
Feed/Retentate: Luer Lock Permeate: Luer Lock
Reuse Discover12 50kD 1.0 mm
Reuse Discover12 50kD 1.0 mm
Item no.: WA05010DIS12LL
Filtration Area
0.0052 m2
Membrane Material
mPES
MWCO
50kD
Connectors
Feed/Retentate: Luer Lock Permeate: Luer Lock
Reuse Researcher24 0.2µm 2.0 mm
Reuse Researcher24 0.2µm 2.0 mm
Item no.: WA92020RES24S0
Filtration Area
0.094 m2
Membrane Material
mPES
Pore Size
0.2µm
Connectors
Feed/Retentate: 3/4-inch TC Permeate: 3/8-inch Hose Barb
Reuse Explorer24 0.2µm 0.5 mm
Reuse Explorer24 0.2µm 0.5 mm
Item no.: WA92005EXP24S0
Filtration Area
0.0321 m2
Membrane Material
mPES
Pore Size
0.2µm
Connectors
Feed/Retentate: 1/2-inch TC Permeate: 3/16-inch Hose Barb
Reuse Investigator41 750kD 1.0 mm
Reuse Investigator41 750kD 1.0 mm
Item no.: WA75010INV41S0
Filtration Area
0.51 m2
Membrane Material
mPES
MWCO
750kD
Connectors
Feed/Retentate: 1.5-inch TC Permeate: 1/2-inch TC
Reuse Discover12 0.45µm 1.0 mm
Reuse Discover12 0.45µm 1.0 mm
Item no.: WA94510DIS12LL
Filtration Area
0.0052 m2
Membrane Material
mPES
Pore Size
0.45µm
Connectors
Feed/Retentate: Luer Lock Permeate: Luer Lock
Reuse Investigator41 100kD 0.5 mm
Reuse Investigator41 100kD 0.5 mm
Item no.: WA10005INV41S0
Filtration Area
0.51 m2
Membrane Material
mPES
MWCO
100kD
Connectors
Feed/Retentate: 1.5-inch TC Permeate: 1/2-inch TC
Reuse Researcher12 50kD 1.0 mm
Reuse Researcher12 50kD 1.0 mm
Item no.: WA05010RES12S0
Filtration Area
0.044 m2
Membrane Material
mPES
MWCO
50kD
Connectors
Feed/Retentate: 3/4-inch TC Permeate: 3/8-inch Hose Barb
Reuse Investigator24 5kD 1.0 mm
Reuse Investigator24 5kD 1.0 mm
Item no.: WA00510INV24S0
Filtration Area
0.28 m2
Membrane Material
mPES
MWCO
5kD
Connectors
Feed/Retentate: 1.5-inch TC Permeate: 1/2-inch TC
Reuse Explorer12 100kD 0.5 mm
Reuse Explorer12 100kD 0.5 mm
Item no.: WA10005EXP12S0
Filtration Area
0.0155 m2
Membrane Material
mPES
MWCO
100kD
Connectors
Feed/Retentate: 1/2-inch TC Permeate: 3/16-inch Hose Barb
Reuse Explorer12 750kD 2.0 mm
Reuse Explorer12 750kD 2.0 mm
Item no.: WA75020EXP12S0
Filtration Area
0.0155 m2
Membrane Material
mPES
MWCO
750kD
Connectors
Feed/Retentate: 1/2-inch TC Permeate: 3/16-inch Hose Barb
Reuse Discover41 750kD 0.5 mm
Reuse Discover41 750kD 0.5 mm
Item no.: WA75005DIS41LL
Filtration Area
0.0193 m2
Membrane Material
mPES
MWCO
750kD
Connectors
Feed/Retentate: Luer Lock Permeate: Luer Lock
Reuse Explorer12 5kD 1.0 mm
Reuse Explorer12 5kD 1.0 mm
Item no.: WA00510EXP12S0
Filtration Area
0.0155 m2
Membrane Material
mPES
MWCO
5kD
Connectors
Feed/Retentate: 1/2-inch TC Permeate: 3/16-inch Hose Barb
Results per page: | |

Reuse Line hollow fiber modules offers a modified polyethersulfone (m-PES) membrane which is gentle on your cells, biomolecules and viruses. Generate high yields and low hold-up volumes. Reuse Line modules provide a linear and predictive scale-up process from laboratory and pilot-scale to manufacturing scale by using matching materials, fluid-path length, and performance characteristics. Reuse Line modules are fully scalable with batch volumes from 10 mL up to 1500 L with corresponding membrane surface areas from 0.056 ft² (0.0052 m²) up to 166.0 ft² (15.42 m²). Due to the inhouse production of the membrane the Reuse Line can offer you a high batch-to-batch consistency. Reuse Line hollow fiber modules can be sanitized and cleaned in 0.5 - 1.0 N NaOH and stored in 0.1 N NaOH between uses.

For those applications where cleaning and Reuse is warranted, the Reuse Line hollow fiber modules offer:

  • Self-contained Membrane offering from 3 kD to 750 kD MWCO and from 0.1 μm to 0.65 μm pore size

  • Easy and reliable scale up and scale down

  • Low hold up volume

  • High product flux and total capacity

  • Robust, strong, multi-use hollow fiber membranes

  • Low binding m-PES membrane - high yield and easy to clean

Datasheet

Re-use Line Hollow Fiber Modules
en 636.6 kB