Skip to content Skip to navigation menu

Pressure Vessels

Sartorius Stedim Biotech pharmaceutical grade vessels are pressure-resistant tanks for the transportation, storage and distribution of liquids.

Choose your product

Products (1)

Biopharma Pressure Vessel Type 380
Biopharma Pressure Vessel Type 380
Item no.:   380AA0030FD002LZ
Volume
30 L - with premium documentation

Our pressure vessels are manufactured in facilities certified for compliance with the European Pressure Equipment Directive 2014/68/EU. Flexibility, thorough cleanability and ease of use are the major features of our pressure vessels. Sartorius Stedim Biotech pressure vessels are designed to fulfill our customers’ quality standards and thus completely meet market expectations.

We can offer you a standard Tri-clamp connection as body closure but also an aseptic O-Ring connection similar to DIN 11864-3.

Datasheet

Pressure-Vessel-Type-380-Datasheet-en-B-S--2075-Sartorius.pdf
en 1.0 MB