Choose your product
The holder is designed to accommodate all different MaxiCaps® heights. A few easy steps are all it takes to exchange the filter elements. MaxiCaps® is attached to the holder using two knurled thumbscrews that can be tightened without the use of any tools. When MaxiCaps® is mounted on the holder, all connections are readily accessible. The MaxiCaps® holder is available as single holder or three-round holder.
The T-style MaxiCaps® holder is designed to accommodate all 3 T-style MaxiCaps® sizes.