Skip to content Skip to navigation menu

Hydrosart® Microfilter

Hydrosart® membranes are extremely hydrophilic, making it non-protein binding and virtually non-fouling. Hydrosart® mikrofiltration cassettes are available in 0.2 µm and 0.45 µm.

   

Choose your product

Products (22)

Sartocon® Hydrosart® Cassette
Sartocon® Hydrosart® Cassette
Item no.: 3021860606W--SG
Pore Size
0.45 µm
Filtration Area
0.6 m²
Sartocube® Hydrosart® Cassette
Sartocube® Hydrosart® Cassette
Item no.: 3021860630W-BSW
Pore Size
0.45 µm
Filtration Area
3 m²
Sartocon® Slice Hydrosart® Cassette
Sartocon® Slice Hydrosart® Cassette
Item no.: 3051860601O--SG
Pore Size
0.45 µm
Filtration Area
0.1 m²
Sartocon® Slice Hydrosart® Cassette
Sartocon® Slice Hydrosart® Cassette
Item no.: 3051860601W--SG
Pore Size
0.45 µm
Filtration Area
0.1 m²
Sartocon® Slice 200 Hydrosart® Cassette
Pore Size
0.2 µm
Filtration Area
0.02 m²

Hydrosart® is a stabilized cellulose derivative membrane polymer that has been optimized for the biotechnological and pharmaceutical industries. The Hydrosart® membrane is a stable polymer that features a broad pH and temperature range. Hydrosart is also extremely hydrophilic, making it non-proteinbinding and virtually non-fouling. As a result, it has extremely high flux. Hydrosart®’s wide temperature range makes it possible to sterilize the membrane by either steam or autoclaving. Membrane regeneration, storage and depyrogenation can be accomplished by using NaOH even at elevated temperatures. Hydrosart® membranes are designed for use in the biotechnological and pharmaceutical industries.

They can be used to remove the following from liquids:

  • Mammalian cells: CHO BHK
  • Bacteria: E. coli Pasteurella C. diphtheria
  • Yeasts
  • Cell Iysates Product

Hydrosart® has minimal adsorption of proteins, viruses, etc. Membrane retention is unaffected by repeated re-use. Hydrosart® has been validated to withstand in-line steam sterilization without any loss of integrity or changes in membrane retention.

Datasheet

Hydrosart® Microfiltration Cassettes — Cell harvest and bacteria concentration
en 217.3 kB
Hydrosart® Microfiltration Cassettes — Cell harvest and bacteria concentration
en 74.8 kB
Hydrosart® Ultrafiltration Cassettes — Protein purification, concentration and diafiltration
en 141.4 kB
Hydrosart® Ultrafiltration Cassettes — Protein purification, concentration and diafiltration
en 510.4 kB
Sartocon® Slice 200 Holder
Sartocon® Slice 200 Holder
Item no.: 17525--01

Sartocon® Slice 200 stainless steel holder is optimized for the use with up to two Slice 200 Crossflow Cassettes (max. 400 cm²). It is designed for low volume applications from 20 ml to 5 L. The Slice 200 holder uses female stainless steel Luer lock connectors.

Sartocon® Slice Holder
Sartocon® Slice Holder
Item no.: 17521---002

Sartocon® Slice Holder filter holder is designed for low to medium volume applications from 200 ml to 100 L and optimized for the use with up to five Sartocon® Slice Crossflow cassettes (0.1 – 0.5 m²). The filterholder can be sterilized by autoclaving or inline steaming.

SARTOFLOW® Advanced
SARTOFLOW® Advanced
Item no.: SFADVANCED

SARTOFLOW® Advanced
Full flexibility and outstanding crossflow filtration performance combined

SARTOFLOW® Advanced is a modular benchtop crossflow system that can be configured to accept either Sartocon® Slice or full-sized Sartocon® cassettes. The system is optimized for ultrafiltration, microfiltration and diafiltration applications used in many downstream processes, such as purification of monoclonal antibodies, recombinant proteins or vaccines.

SARTOFLOW® Study
SARTOFLOW® Study
Item no.: SFSTUDY

SARTOFLOW® Study

Your best assistant in ultra and diafiltration

This manual benchtop Crossflow system has been optimized for ultrafiltration, microfiltration and diafiltration applications used in many downstream processes.