Skip to content Skip to navigation menu

Green Line

The Green Line Hollow Fiber TFF Modules offer a true single-use TFF (crossflow) module. They are easy and reliable and save money and time. Besides, they preserve space, and increase flexibility through scalable design. They are delivered gamma irradiated, fully integrity tested and therefore ready-to-use. Since, no cleaning is required you can save valuable time:

  • A true single-use solution
  • Ready-to-use

   

Choose your product

Narrow your results

Filter by product attributes

Products (810)

Green mini Bioproducer 24 10kD 2.0 mm
Green mini Bioproducer 24 10kD 2.0 mm
Item no.: SU01020MPR24S3
Filtration Area
1.35 m²
Length
24
MWCO
10kD
Connectors
Feed/ Retentate: 1.5-inch TC Permeate: 0.75-inch TC
Green Grand XL24 0.1µm 1.0 mm
Green Grand XL24 0.1µm 1.0 mm
Item no.: SU91010GRA248L
Filtration Area
8.10 m²
Length
24
Pore Size
0.1µm
Connectors
Feed/ Retentate: 2.5-inch TC Permeate: 1-inch TC
Green Explorer 12 10kD 0.5 mm
Green Explorer 12 10kD 0.5 mm
Item no.: SU01005EXP12S6
Filtration Area
0.0155 m²
Length
12
MWCO
10kD
Connectors
Feed/ Retentate: 1/2-inch TC Permeate: 3/16-inch Hose Barb
Green Bioproducer24 0.65µm 1.0 mm
Green Bioproducer24 0.65µm 1.0 mm
Item no.: SU96510PRO24S3
Filtration Area
2.69 m²
Length
24
Pore Size
0.65µm
Connectors
Feed/ Retentate: 1.5-inch TC Permeate: 1-inch TC
Green Researcher XL 41 300kD 0.5 mm
Green Researcher XL 41 300kD 0.5 mm
Item no.: SU30005RXL41S3
Filtration Area
0.2383 m²
Length
41
MWCO
300kD
Connectors
Feed/ Retentate: 3/4-inch TC Permeate: 3/8-inch Hose Barb
Green Discover 24 50kD 0.5 mm
Green Discover 24 50kD 0.5 mm
Item no.: SU05005DIS24L6
Filtration Area
0.0107 m²
Length
24
MWCO
50kD
Connectors
Feed/ Retentate: Luer Lock Permeate: Luer Lock
Green Investigator 24 3kD 0.5 mm
Green Investigator 24 3kD 0.5 mm
Item no.: SU00305INV24S3
Filtration Area
0.28 m²
Length
24
MWCO
3kD
Connectors
Feed/ Retentate: 1.5-inch TC Permeate: 1/2-inch TC
Green Bioproducer41 0.45µm 0.5 mm
Green Bioproducer41 0.45µm 0.5 mm
Item no.: SU94505PRO41S3
Filtration Area
5.00 m²
Length
41
Pore Size
0.45µm
Connectors
Feed/ Retentate: 1.5-inch TC Permeate: 1-inch TC
Green Grand XL 24 30kD 1.0 mm
Green Grand XL 24 30kD 1.0 mm
Item no.: SU03010GRA248L
Filtration Area
8.10 m²
Length
24
MWCO
30kD
Connectors
Feed/ Retentate: 2.5-inch TC Permeate: 1-inch TC
Green Investigator 12 300kD 2.0 mm
Green Investigator 12 300kD 2.0 mm
Item no.: SU30020INV12S3
Filtration Area
0.13 m²
Length
12
MWCO
300kD
Connectors
Feed/ Retentate: 1.5-inch TC Permeate: 1/2-inch TC
Green Investigator12 0.45µm 2.0 mm
Green Investigator12 0.45µm 2.0 mm
Item no.: SU94520INV12S3
Filtration Area
0.13 m²
Length
12
Pore Size
0.45µm
Connectors
Feed/ Retentate: 1.5-inch TC Permeate: 1/2-inch TC
Green Discover 24 30kD 1.0 mm
Green Discover 24 30kD 1.0 mm
Item no.: SU03010DIS24L6
Filtration Area
0.0107 m²
Length
24
MWCO
30kD
Connectors
Feed/ Retentate: Luer Lock Permeate: Luer Lock
Green Investigator12 0.1µm 0.5 mm
Green Investigator12 0.1µm 0.5 mm
Item no.: SU91005INV12S3
Filtration Area
0.13 m²
Length
12
Pore Size
0.1µm
Connectors
Feed/ Retentate: 1.5-inch TC Permeate: 1/2-inch TC
Green mini Bioproducer 41 30kD 0.5 mm
Green mini Bioproducer 41 30kD 0.5 mm
Item no.: SU03005MPR41S3
Filtration Area
2.50 m²
Length
41
MWCO
30kD
Connectors
Feed/ Retentate: 1.5-inch TC Permeate: 0.75-inch TC
Green Researcher 41 10kD 2.0 mm
Green Researcher 41 10kD 2.0 mm
Item no.: SU01020RES41S3
Filtration Area
0.1716 m²
Length
41
MWCO
10kD
Connectors
Feed/ Retentate: 3/4-inch TC Permeate: 3/8-inch Hose Barb
Results per page: | |

Green Line single-use hollow fiber modules offer you the perfect solution to save money and time, preserve space and increase flexibility through scalable design. Green Line modules provide a linear and predictive scale-up process from laboratory to pilot-scale to manufacturing scale by using matching materials, fluid-path length, and performance characteristics. Green Line modules are fully scalable from batch volumes from 10 mL up to 1500 L with corresponding membrane surface areas from 0.056 ft² (0.0052 m²) up to 166.0 ft² (15.42 m²). Green Line modules are offered in molecular weight cut-offs (MWCO) that range from 3kD to 750kD and in pore sizes from 0.1 μm to 0.65 μm, with lumen ID’s of 0.5 mm, 1.0 mm and 2.0 mm.

The Green Line hollow fiber modules offer a true single-use crossflow solution that provides:

  • Self-contained units

  • No humectants

  • No pre-rinse required (glycerin free)

  • Ready to use

  • Easy and reliable scale up and scale down Membrane offering from 3 kD to 750 kD MWCO and from 0.1 μm to 0.65 μm pore size

  • Gamma irradiated

  • Cost efficiency

Datasheet

Green Line Single-Use Hollow Fiber Modules
en 570.4 kB