Skip to content Skip to navigation menu

Filter Loop with Self Contained Sartocube®

The gamma sterilized loop assembly consists of a Polyethersulfone membrane (PESU) self contained filter unit, two pressure domes, a TMP control pinch valve, a disposable pump head and tubing with Opta® connectors. Feed and permeate lines are color coded.

Filter Loop assemblies for the FlexAct® UD system are supplied sterile and ready to use. Due to the fully enclosed design the assembly is well suited for vaccine, recombinant protein and highly toxic ADC production. All product wetted parts of the system are supplied sterile and made from single use components.

   

Choose your product

Products (2)

Filter-Loop-Assembly
Filter-Loop-Assembly
Item no.: 4XC36
Filtration Area
1.4 m²
MWCO
300 kD
Filter-Loop-Assembly
Filter-Loop-Assembly
Item no.: 4XC39
Filtration Area
3.5 m²
MWCO
300 kD