Skip to content Skip to navigation menu

Filter Housings

Sanitary stainless steel filter housings are specifically designed for liquid and air | gas filtration applications of the bio-pharmaceutical industry. Typical application areas for stainless steel housings include bioreactors, autoclaves, freeze dryers and process tanks.

   

Choose your product

Products (18)

Sartoclear® V-Type FL 4Mod
Sartoclear® V-Type FL 4Mod
Item no.: 29V1207210FBELZ
Filtration Area
10.8 m³
Filter Diameter
⌀ 16 inch
Sartoclear® V-Type FL 3Mod
Sartoclear® V-Type FL 3Mod
Item no.: 29V1205410FBELZ
Filtration Area
3.6 m³
Filter Diameter
⌀ 16 inch
Single round Housing T-Type
Single round Housing T-Type
Item no.: 7S12LEN00138
Type
Air | Gas Filter Housing
Adapter
25 (double O-Ring | bayonet, Code 7)
Sartoclear® V-Type FL 2Mod
Sartoclear® V-Type FL 2Mod
Item no.: 29V1607210FBELZ
Filtration Area
7.2 m³
Filter Diameter
⌀ 12 inch
Single round Housing In-Line
Single round Housing In-Line
Item no.: 7S10LEN00414
Type
Venting Filter Housing
Connector
Sanitary clamp