Skip to content Skip to navigation menu

Filter Holder — For Sartoclear® Depth Filters and Sartobind® Membrane Adsorbers

Filter Holders are hydraulic clamping systems especially designed for the use of modular Sartoclear® Depth Filter cassettes and Sartobind® membrane chromatography cassettes. The holders are available in three standard formats for pilot scale and commercial manufacturing.

   

Choose your product

Products (3)

Process Filter Holder — For Sartoclear® Depth Filters and Sartobind® Membrane Adsorbers
Filter Holder Type
Process Filter Holder
Application & Capacity
Clarification: 1 - 12 filters, Chromatography: Per request
Pilot Filter Holder — For Sartoclear® Depth Filters and Sartobind® Membrane Adsorbers
Filter Holder Type
Pilot Filter Holder
Application & Capacity
Clarification: 1 - 6 filters, Chromatography: Per request
Double Process Filter Holder — For Sartoclear® Depth Filters and Sartobind® Membrane Adsorbers
Filter Holder Type
Double Process Filter Holder
Application & Capacity
Clarification: 1 - 24 filters, Chromatography: Per request

One platform for two technologies

Sartoclear® Depth Filters and Sartobind® membrane chromatography cassettes are two complementing technologies using the same holder and manifold plates. Use Sartoclear® Depth Filters for applications with moderate solids content. If you need large scale membrane chromatography for virus | VLP large protein capture use Sartobind® anion or cation exchangers cassettes. And to scale above 2000 L monoclonal antibody production for aggregate removal, Sartobind® Phenyl cassettes would be the right choice.

Easy handling

The filter holders are made for the use in a biopharmaceutical environment. The systems are designed for easy cleaning and ergonomic handling. The installation of varying numbers of filters is intuitive, fast and easy.

User friendly

The filter holders are equipped with easy accessible mounting bars for the quick and secure installation of commonly used accessories such as pressure sensors, pressure safety devices and bioburden reduction filters.

Brochure

Sartoclear® Depth Filter Solutions
en 6.5 MB
Sartobind® Membrane Chromatography
en 3.7 MB

Datasheet

Filter Holders for Sartoclear® Depth Filter Cassettes
en 1.3 MB

User Manual

Pilot Filterhalter - 2ZGL--0005
de 3.4 MB
Sartoclear® Pilot Filter Holder — 2ZGL--0005 Filter Holder
en 3.4 MB
Support de filtres Sartoclear® Process | Double Process - 2ZGL--0006 | 2ZGL--0007
fr 3.8 MB
Support de filtres Sartoclear® Pilot - 2ZGL--0005
fr 3.4 MB
Portafiltros Pilot - 2ZGL--0005
es 3.4 MB
Process | Double Process Filterhalter - 2ZGL--0006 | 2ZGL--0007
de 3.7 MB
Portafiltros Process | Double Process - 2ZGL--0006 | 2ZGL--0007
es 3.8 MB
Apparecchio di supporto Process | Double Process - 2ZGL--0006 | 2ZGL--0007
it 3.8 MB
Sartoclear® Process | Double-Process Filter Holder - 2ZGL--0006 | 2ZGL--0007
en 3.7 MB
Apparecchio di supporto Pilot - 2ZGL--0005
it 3.4 MB
Sartobind Phenyl Cassette 1.6 L, 8 mm bed height

Sartobind® Phenyl accomplishes polishing and capturing ten times faster than do conventional HIC resins. The membrane shows comparable, high binding capacity, without size exclusion effects, for proteins in a range of 20 mg mAb/mL membrane, as well as excellent resolution and impurity reduction.

Sartobind® Q Cassette 0.8 L, 4 mm bed height

Sartobind® Q strong ion exchangers are perfect tools for the polishing of monoclonal antibodies for the removal of viruses, DNA, host cell proteins, leached Protein A, and endotoxins. As size exclusion effects are neglectible, they are suited for purification of viruses such as adeno or lentiviruses displaying one order of magnitude higher dynamic binding capacity.

The cassette design eliminates the 5 L size limitation for membrane adsorbers and offers simple pod-like modular system up to 100 L membrane volume.

Sartobind® Q Cassette 1.6 L, 8 mm bed height

Sartobind® Q strong ion exchangers are perfect tools for the polishing of monoclonal antibodies for the removal of viruses, DNA, host cell proteins, leached Protein A, and endotoxins. As size exclusion effects are neglectible, they are suited for purification of viruses such as adeno or lentiviruses displaying one order of magnitude higher dynamic binding capacity.

The cassette design eliminates the 5 L size limitation for membrane adsorbers and offers simple pod-like modular system up to 100 L membrane volume.

Sartobind® S Cassette 0.8 L, 4 mm bed height

Sartobind® S membrane adsorber units combine the advantages of convective media and ion exchange chromatography for rapid and easy contaminant removal or capture of virus and virus like particles.

The cassette design eliminates the 5 L size limitation for membrane adsorbers and offers simple pod-like modular system up to 100 L membrane volume.

Sartobind® S Cassette 1.6 L, 8 mm bed height

Sartobind® S membrane adsorber units combine the advantages of convective media and ion exchange chromatography for rapid and easy contaminant removal or capture of virus and virus like particles.

The cassette design eliminates the 5 L size limitation for membrane adsorbers and offers simple pod-like modular system up to 100 L membrane volume.

Sartobind STIC® PA Cassette 0.8 L, 4 mm bed height

Sartobind STIC® PA (primary amine) anion exchange membrane overcomes reduced binding capacity for host cell protein removal and can be used in high-salt conditions.

The cassette design eliminates the 5 L size limitation for membrane adsorbers and offers simple pod-like modular system up to 100 L membrane volume.

Manifold Set for Sartoclear® Depth Filters and Sartobind® Membrane Adsorbers

The manifold set contains the inlet and outlet adapter plates for Sartoclear® Depth Filters as well as Sartobind® membrane adsorbers cassettes.

Drip pan for Pilot Filter Holder

For easy cleaning of spilled fluids

Drip pan For Process Filter Holder and double Process Filter Holder

For easy cleaning of spilled fluids

Pressure Safety Device
Pressure Safety Device
Item no.: 2ZGL--0014

Prevents excessive pressure during compressed air draining of the filter cassettes.

Separation Plate
Separation Plate
Item no.: 2ZGL--0013

For serial or parallel filtration on one layer